Публікуйте свої продукти
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
20' Unisex BathroomBox (Shipping Container Restroom)
    ROXBOX Containers

    20' Unisex BathroomBox (Shipping Container Restroom)

    The 20' Unisex BathroomBox is a mobile or permanent shipping container restroom.

    ROXBOX Models are modified shipping container products in the Food & Beverage, Commercial, and Industrial industries. ROXBOX models come standard with essential specifications and features, while offering customers the opportunity to customize their unit with a variety of optional upgrades (at an additional cost).

    Специфікація
    • All of the specs & features found below are included in the 20′ Unisex BathroomBox base model. For a full list of optional upgrades to the 20' Unisex BathroomBox, check out our product catalog in the "Links" dropdown below.

      CONTAINER TYPE:

      • 20′ High cube new/one-trip shipping container

      INTERIOR:

      • White PVC walls/ceiling
      • Standard epoxy floor finish (white w/grey flecks)
      • 4″ White rubber base
      • Spray foam insulation (R-21 – 3″ of foam)
      • Intumescent paint on the spray foam
      • 2×4 Interior stud wall (non-insulated), PVC finish

      EXTERIOR:

      • Standard paint color: Black, White, Charcoal, Green, Blue, Tan, Red

      OPENINGS:

      • 36″ x 80″ Standard painted hollow metal door with locking levers, wind chain, door sweep, threshold, and drip edge

      MECHANICAL:

      • (1) Mini split head
      • 18k Multi-zone mini split system w/ disconnect switch
      • (4) 4″ Ducted side-wall vents
      • (4) Light vent combo
      • (3) Pass-through vents

      ELECTRICAL:

      • 100 Amp electrical panel
      • (2) 4′ Vapor tight lights
      • (4) Light vent combo
      • Exterior GFCI

      PLUMBING:

      • (4) Floor-mounted flush valve toilet w/ SS flush valve
      • (3) 9″ wall-mounted bathroom sink w/ touchless stainless steel faucet
      • (1) 14″ ADA wall-mounted bathroom sink w/ touchless SS faucet
      • (2) ADA grab bars w/ backer board
      • (4) Floor drains
      • (1) Electrical water heater

      OTHER:

      • (4) SS paper towel dispensers
      • (4) SS 40oz soap dispensers
      • (4) 24″x36″ wall-mounted mirrors w/ SS frame
      • (4) Wall-mounted SS toilet paper dispensers
    Технічна специфікація
    • Унікальний номер20_BathroomBox
    • Сімейство продуктівSteel Frame & Containerized Modular Structures
    • Група продуктівBathroom Models (Modular Structures)
    • ТипObject (single object)
    • Дата публікації2024-07-10
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectLandscaping - Buildings

    Доступність регіону

    Північна Америка