Публікуйте свої продукти
Roxtec H3 UG™ seal
Roxtec H3 UG™ seal
Roxtec H3 UG™ seal
Roxtec H3 UG™ seal
    Roxtec

    Roxtec H3 UG™ seal

    Transit for cables entering via foundations.

    The Roxtec H3 UG™ seal is ideal for cables entering via foundations and works as a long-lasting barrier against flooding, gas, humidity and rodents. It is a three-part seal that is easy to install also in wet conditions and in environments with running water. The transit withstands extreme cable bending and has a +3mm tolerance towards the aperture as well as an indicator showing when a compressed seal is achieved. The seal can be installed into sleeves, conduits and core drilled holes.

  • Rodent resistant
  • Quick and easy to install
  • Provides excellent cable retention
  • Специфікація
    • Gas Tightness

      • 0.3 bar (constant)

      Water Tightness

      • 0.3 bar (constant)

      IP/UL NEMA

      • IP 68

      Structure of installation

      • Concrete

      Mounting type

      • Existing hole
      • Existing sleeve
    Технічна специфікація
    • Унікальний номерH3_UG_seal
    • ТипDigital Inventory (Products)
    • Дата публікації2020-04-20
    • Номер видання1
    Пов'язані
    • Матеріал основнийRubber
    • Матеріал допоміжнийSteel
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectEngineering & Infrastructure - Water
    • Класифікація IFCBuilding Element Proxy
    • Код за ETIMEC000220
    • Назва за ETIMWall duct for cable
    • Код Uniclass 2015Ss_25_60
    • Опис Uniclass 2015Wall and barrier accessory systems
    • Код CSI MasterFormat 201426 05 43
    • Заголовок CSI MasterFormat 2014Underground Ducts and Raceways for Electrical Systems