Публікуйте свої продукти
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
    Royal Corinthian

    7" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System

    The first dimension is the width of the rails and the 2nd dimension is the height of the railing system, with the posts being taller and available as paneled rather than plain. Each system has roughly a 4" support block underneath the bottom rail, which can be cut shorter to achieve shorter system heights.

    Royal Corinthian manufactures 3 structural balustrade systems made from composite materials that will last for generations. Our balustrades, which are comprised of balusters or spindles, top/bottom rails, newel posts and caps, decorative finials, and installation hardware, are available in RoyalCast™ composite fiberglass, RoyalStone™ polymer stone, and RoyalThane high density polyurethane. Each of our systems has been independently tested by engineering firms and exceeds commercial and residential building code requirements for a structural balustrade. All of our balustrade systems are lightweight systems when compared to natural stone but some are significantly lighter than others. We are the only manufacturer that offers all 3 materials in the same styles so the same project can use our RoyalStone balustrades on the front porch and our lightweight polyurethane system on a rooftop that has weight restrictions.
    Специфікація
    • RoyalCast™ Fiberglass RoyalStone™
      Synthetic Stone
      RoyalThane™
      polyurethane
      Best Application Paintable, Rubust, Structural Prefinished, Robust, Structural Paintable, Lightweight, Structural
      Factory Finish (Standard) Paint-Grade Gray 6 Colors, 3 Textures Paint-Grade Primed White
      Factory Finish (Options) Paint-Grade Only Unlimited Custom Colors Paint-Grade Only
      Price Comparison $ $$ $
      On-Site Prep Work Sand, Predrill, Prime, And Paint Predrill Predrill And Paint
      Styles All All All
      System Widths Up To 10" Up To 10" Up To 12"
      System Heights Up To 51" Up To 51" Up To 51"
      Longest Rail Span Up To 20' Up To 20' Up To 12'
      Weight (Per Lineal Foot) *20 To 100 Lbs *20 To 100 Lbs 5 To 40 Lbs
      Warranty Limited Lifetime Limited Lifetime Limited Lifetime
      Advantages Structural And Versatile Prefinished And Structural Lightweight And Structural
      Structural Yes Yes Yes
      Customizable Yes Yes Yes
      Fiberglass Content 1-3% None, Unless Requested None
      Filler Calcium Carbonate/ATH/Prolite Calcium Carbonate/ATH/Prolite None
      Fire Rating Available: Class A Available: Class A Available: Class A
      LEED Points Available Available Available
    Технічна специфікація
    • Унікальний номерbalustrades-0435_0201-railing-system
    • Сімейство продуктівBalustrade
    • Група продуктів0435-0201 Railing System
    • ТипObject (single object)
    • Дата публікації2022-11-29
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийFiber Glass
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectБудівництво - Railing
    • Класифікація IFCRailing
    • Код Uniclass 2015Ss_25_15_60_05
    • Опис Uniclass 2015Balustrade and guarding systems
    • Номер OmniClass23-17 25 11 11 17
    • Заголовок OmniClassRailing

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка