Публікуйте свої продукти
Square Non Tapered PVC Column Wraps
Royal Corinthian

Square Non Tapered PVC Column Wraps

Royal Corinthian non-tapered PVC columns are manufactured as two corner pieces for installation around a structural support. They are more commonly referred to as column wraps or covers. We manufacture these products from cellular PVC using various sheet thicknesses. Miter edge is most common but we are able to make a lock edge, which doesn’t offer any advantage but is preferred by some. Our standard sheet is 1/2” thick but we do offer an economy line which is 3/8” thick. We also have 5/8” and 1” thick options. These columns are available in many standard designs, including: plain (P), fluted (F), double fluted (D-FL), raised panel (RA), double raised panel (D-RA), recessed panel (RE), & double recessed panel (D-RE).

In addition to the standard styles and sizes listed below, we are virtually unlimited as to the custom column wraps that we can produce.  Our sheets are 48” wide by 20’ tall so we can make very large columns if needed and are mostly limited by your imagination when it comes to the details we rout or build up. The general guideline is that if it can be made out of wood, we can make it better out of PVC and it will last for generations. Our standard non-tapered PVC columns come with a 1/2” x 8” box cap and base with an option to have a beveled top routed into the cap/base. A 5/8” x 7-1/4” cap and 5/8” x 9-1/4” base option is available and these can be cut to any height. The majority of our PVC caps and bases are made from the same material as the shaft, however, Tuscan, Doric, Attic, and ornate decorative capitals are made from a poly/marble composite due to the complexity of the design.


Специфікація
    • 6” Column

      • Shaft Width: 5-5/8”
      • Bead Height: 1-1/8”
      • Cap/Base Width: 7”
      • Cap Height: 7-1/4”
      • Base Height: 9-1/4”
      • Inside Width: 4-3/8”
      • Standard Lengths: 6, 8, 9, 10, 12 ft
      • Available Styles: P, FL, D-FL

      8” Column

      • Shaft Width: 7-5/8”
      • Bead Height: 1-1/8”
      • Cap/Base Width: 9”
      • Cap Height: 7-1/4”
      • Base Height: 9-1/4”
      • Inside Width: 6-3/8”
      • Standard Lengths: 6, 8, 9, 10, 12 ft
      • Available Styles: ALL

      10” Column

      • Shaft Width: 9-5/8”
      • Bead Height: 1-1/8”
      • Cap/Base Width: 11”
      • Cap Height: 7-1/4”
      • Base Height: 9-1/4”
      • Inside Width: 8-3/8”
      • Standard Lengths: 6, 8, 9, 10, 12 ft
      • Available Styles: ALL

      12” Column

      • Shaft Width: 11-5/8”
      • Bead Height: 1-1/8”
      • Cap/Base Width: 13”
      • Cap Height: 7-1/4”
      • Base Height: 9-1/4”
      • Inside Width: 10-3/8”
      • Standard Lengths: 6, 8, 9, 10, 12 ft
      • Available Styles: ALL
Технічна специфікація
  • Унікальний номерsquare-non-tapered-pvc-column-wraps
  • Сімейство продуктівColumns
  • Група продуктівSquare
  • ТипObject (single object)
  • Дата публікації2025-11-12
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийFiber Glass
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectLandscaping - Other Landscaping
  • Код Uniclass 2015EF_20_30
  • Опис Uniclass 2015Columns
  • Номер OmniClass23-13 35 11 13 11
  • Заголовок OmniClassColumns

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit