Публікуйте свої продукти
Expo™ Cells Acoustic Panel
RPG Acoustical Systems

Expo™ Cells Acoustic Panel

The ExpoTM Cells Panel is the ultimate synergy between acoustical technology and architectural panel design using an optimal binary pattern of linear perforations. They are available in a high recycled content, ULEF, Class A fire-rated ULEF, and FSC® certified wood panel MDF core with an optional black fleece backer. The ExpoTM Cells Panel achieves an excellent balance of sound absorption across the NRC frequency bands while preserving the space’s ambiance with high-frequency diffusion.

Features

  • Up to NRC=0.80 and SAA=0.80.
  • Offers absorption and reflection in a beautiful millwork finish.
  • Available in custom sizes up to 5′ W x 12′ L.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Decorative and easy to install with z-clips and z-bars for wall mounting.
  • Can be integrated with several styles of HD T-grid for ceiling installation.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Специфікація
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Absorption

    Product Core Fire Rating - Class I or A

    Weight PSF - 2.00

    Installation - Mounting options for the ExpoTM Cells Panel include wall systems (Z-clips, direct screw attached), either surface mounted or with a variety of cavity depths starting at 1-3/4" total system depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

Технічна специфікація
  • Унікальний номерexpo-cell
  • Сімейство продуктівArchitectural Acoustics
  • Група продуктівHybrid
  • ТипObject (single object)
  • Дата публікації2024-04-21
  • Номер видання1
Пов'язані
  • Матеріал основнийMDF
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Акустична панель і аксесуари
  • Класифікація IFCFurnishing Element
  • Код за ETIMEG017960
  • Назва за ETIMFurniture
  • Код Uniclass 2015Ss_25_25_05
  • Опис Uniclass 2015Acoustic panel systems
  • Код CSI MasterFormat 201409 84 00
  • Заголовок CSI MasterFormat 2014Acoustic Room Components
  • Номер OmniClass23-15 13 19 35
  • Заголовок OmniClassAcoustical Wall Treatment

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit