Публікуйте свої продукти
Expo™ Code Acoustic Panel
Expo™ Code Acoustic Panel
    RPG Acoustical Systems

    Expo™ Code Acoustic Panel

    The ExpoTM Code Panel is the ultimate synergy between acoustical technology and architectural panel design using an optimal binary pattern of round and linear perforations. They are available in a high recycled content, ULEF, Class A fire-rated ULEF and FSC® certified wood panel MDF core with an optional black fleece backer. The ExpoTM Code Panel achieves an excellent balance of sound absorption across the NRC frequency bands while preserving the space’s ambiance with high-frequency diffusion.

    Features

    • Up to NRC=0.80 and SAA=0.80.
    • Offers absorption and reflection in a beautiful millwork finish.
    • Available in custom sizes up to 5′ W x 12′ L.
    • Choose from any commercially available wood veneers, laminates or paint colors.
    • Decorative and easy to install with z-clips and z-bars for wall mounting.
    • Can be integrated with several styles of HD T-grid for ceiling installation.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    Специфікація
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Absorption

      Product Core Fire Rating - Class I or A

      Weight PSF - 2.00

      Installation - Mounting options for the ExpoTM Code Panel include wall systems (Z-clips,direct screw attached), either surface mounted or with a variety of cavity depths starting at 1-3/4" total sysytem depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

    Технічна специфікація
    • Унікальний номерexpo-code
    • Сімейство продуктівArchitectural Acoustics
    • Група продуктівHybrid
    • ТипObject (single object)
    • Дата публікації2024-04-21
    • Номер видання1
    Пов'язані
    • Матеріал основнийMDF
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Акустична панель і аксесуари
    • Класифікація IFCFurnishing Element
    • Код за ETIMEG017960
    • Назва за ETIMFurniture
    • Код Uniclass 2015Ss_25_25_05
    • Опис Uniclass 2015Acoustic panel systems
    • Код CSI MasterFormat 201409 84 00
    • Заголовок CSI MasterFormat 2014Acoustic Room Components
    • Номер OmniClass23-15 13 19 35
    • Заголовок OmniClassAcoustical Wall Treatment

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit