Публікуйте свої продукти
LIGHTCHUTE Plastic Rubble Chute - Straight section
Rubi

LIGHTCHUTE Plastic Rubble Chute - Straight section

The "LIGHTCHUTE" standard section of plastic rubble chutes attaches perfectly to sections with top hopper and to all other RUBI-KANGURO plastic chute accessories. The "LIGHTCHUTE" standard section is the main and major component of all "LIGHTCHUTE" plastic rubble chute columns. RUBI-KANGURO "LIGHTCHUTE" plastic rubble chutes are a very economical and safe option for transferring construction waste from high floors to containers at street level, and are particularly suitable for use in urban environments owing to their large dust and noise reduction capacities. The ease of use of RUBI-KANGURO "LIGHTCHUTE" plastic rubble chutes means that they are recommended for any construction work over several floors.  Made of high density polyethylene, and with walls of 6 mm thickness, RUBI-KANGURO "LIGHTCHUTE" plastic rubble chutes offer excellent impact resistance, due to their flexibility, and great durability. Owing to the ribbing inside RUBI-KANGURO rubble chutes, friction with the rubble is minimised and wear of the chute cone is reduced, thus extending the product’s lifespan. The chains of all the "LIGHTCHUTE" rubble chute models are extra-reinforced, with links of 6 mm in diameter, and they comply with the DIN 763 standard.  Because they are stackable, users save space in storage and they are easy to transport. RUBI has more than 65 years’ experience of manufacturing tools for the construction industry. During this long period of time, our products have earned the trust of millions of users around the world. Today, RUBI continues to design and manufacture new products to keep this trust at the highest level possible. Our brand, as well as our products, is synonymous with quality and satisfaction guarantee. Construction professionals trust us, and we therefore focus our efforts and our passion in all our products.
Специфікація
    • EXCELLENT resistance to impact by deformation
    • Higher DURABILITY
    • 6 mm. THICK walls with ribbed interior that PROTECTS against wear and tear
    • Reduces dust
    • Equipped with 6 mm thick chains, according to DIN 763 norm
    • FAST and EASY assembly
    • Equipped with quick-clip system
    • Stackable for SAVING space
Технічна специфікація
  • Унікальний номер88760
  • Сімейство продуктівRubble chutes
  • Група продуктівPlastic chutes
  • ТипObject (single object)
  • Дата публікації2014-01-01
  • Номер видання1
  • Висота (мм)1070
  • Ширина (мм)530
  • Глибина (мм)600
Пов'язані
  • Матеріал основнийPolyethylene
  • Матеріал допоміжнийSteel
  • Розроблено вІспанія
  • Виготовлено вІспанія
  • Вага нетто (кг)8.4
Класифікація
  • Категорія BIMobjectБудівництво - Site Construction
  • Класифікація IFCDuct Segment
  • Назва UNSPSCPlastics duct or ductwork
  • Код UNSPSC40141914
  • Код Uniclass 2015Pr_65_12
  • Опис Uniclass 2015Chutes
  • Код CSI MasterFormat 201440 32 00
  • Заголовок CSI MasterFormat 2014Bulk Materials Piping and Chutes
  • Номер OmniClass23-23 17 17
  • Заголовок OmniClassChutes
  • Код CSI UniFormat IIG
  • Заголовок CSI UniFormat IISITEWORK

Схожі продукти

4.5 з 5 зірок 4.5 (6)