Публікуйте свої продукти
100001 EUROBLOCK, Full bore check valve, F/F threaded, Viton® seat suitable for application with not halogenated hydrocarbons and
fuels (gasolines, kerosene...)
Rubinetterie Bresciane Bonomi

100001 EUROBLOCK, Full bore check valve, F/F threaded, Viton® seat suitable for application with not halogenated hydrocarbons and fuels (gasolines, kerosene...)

The EUROBLOCK is a valve that allows the flow of the fluid in one direction only. It is used to stop any possible risk of damage/contamination to the water systems caused by back-flows. The new internal design and the new components/materials used, such as FORTRON, allowed the valve to increase its wear resistance, the mechanical resistance and its flow performance, also decreasing the operating noise. For these reasons, the valve EUROBLOCK is one of the most innovative check valves on the market. The new EUROBLOCK shutter is made of FORTRON (PPS), a semi-crystalline techno-polymer enriched with fiber glass, which is highly resistant to high temperatures, thermally stable and it has high mechanical properties and chemical resistance. Its shape has been specifically studied to favor the flow and to limit pressure drops inside the system. • The insertion of the techno-polymer back support helps to reduce the coefficient of friction between the shutter and the support itself. • Thanks to the tightness-area section and the elastomer seat on the shutter, wear-leaks risks are highly reduced. • The EUROBLOCK check valve is basically impossible to get stuck thanks to its inner components design and the materials used. • The valve is suitable to be used on drinking water distribution plants as well as heating/cooling systems. • The new internal design highly decreased the operating noise. • It could be installed both horizontally or athwart. • Thanks to its particular internal section, the fluid pass does not go through any reduction in any point. The EUROBLOCK series is available in these versions: • 100000, Full bore check valve, F/F threaded. • 100001, Full bore check valve, F/F threaded, Viton® seat suitable for application with not halogenated hydrocarbons and fuels (gasolines, kerosene...). • 100100, Full bore foot valve, female threaded, with stainless steel strainer. • 100101, Full bore foot valve, female thread, with stainless steel strainer and Viton® seat suitable for application with not halogenated hydrocarbons and fuels (gasolines, kerosene...). • 100200, Reduced bore check valve, UNI ISO 228/1-G F/F threaded. • 100210, Reduced bore check-valve, T.E.A. treated, UNI ISO 228/1 – G, female threaded • 100300, Reduced bore foot valve, UNI ISO 228/1-G, female threaded, with stainless steel strainer
Технічна специфікація
  • Унікальний номер100001
  • Сімейство продуктівEcology Series
  • Група продуктівEUROBLOCK
  • Дата публікації2020-12-28
  • Номер видання1
Пов'язані
  • Матеріал основнийBrass
  • Матеріал допоміжнийFibreglass reinforced polymer composite
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectСантехніка - Клапани
  • Класифікація IFCValve
  • Назва UNSPSCValves
  • Код UNSPSC401416
  • Номер OmniClass23-27 31 00
  • Заголовок OmniClassValves

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка
Австрія
Азербайджан
Алжир
Аргентина
Австралія
Гренландія
Аландські Острови
Афганістан
Ангола
Болівія
Американське Самоа
Канада
Албанія
Бангладеш
Бенін
Бразилія
Вануату
Мексика
Андорра
Бахрейн
Ботсвана
Венесуела
Віддалені острови США
Сполучені Штати
Бельгія
Британська територія в Індійському океані
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Гана
Перу
Науру
Велика Британія
Гонконг
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Есватіні
Острови Піткерн
Естонія
Ірак
Ефіопія
Палау
Ірландія
Іран
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Західна Сахара
Самоа
Італія
Камбоджа
Зімбабве
Соломонові Острови
Кіпр
Катар
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Камерун
Токелау
Литва
Китай
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Комори
Тувалу
Люксембург
Кувейт
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Конго – Кіншаса
Фіджі
Молдова
Ліван
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Лесото
Нідерланди
Макао
Ліберія
Німеччина
Малайзія
Лівія
Норвегія
Мальдіви
Маврикій
Острів Мен
Монголія
Мавританія
Північна Македонія
Непал
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Майотта
Португалія
Оман
Малаві
Росія
Острів Різдва
Малі
Румунія
Пакистан
Марокко
Сан-Марино
Палестина
Мозамбік
Сербія
Південна Корея
Намібія
Словаччина
Північна Корея
Нігер
Словенія
Саудівська Аравія
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад