Публікуйте свої продукти
Elbow 90° MF - Stainless steel press fitting - V profile - FRABOPRESS 316 V
Elbow 90° MF - Stainless steel press fitting - V profile - FRABOPRESS 316 V
    Rubinetterie Bresciane Bonomi

    Elbow 90° MF - Stainless steel press fitting - V profile - FRABOPRESS 316 V

    Frabo

    FRABOPRESS 316 V is the ideal system for the distribution of drinking water and cold and hot sanitary water, heating systems, treated water and rainwater conveyance systems, compressed air systems, fire prevention systems. 


    This range is equipped with SECURFRABO, the patented system by FRABO, which allows any unpressed fitting to be immediately detected. Its behaviour and mechanical performance are particularly good in contact with hot water and steam. The EPDM O-Ring complies with the requirements of the materials in contact with drinking water according to European legislation EN 681-1.


    FRABOPRESS 316 V ADVANTAGES: 


    • Patented safety system SECURFRABO;
    • Ideal system for drinking water distribution;
    • High-quality material: AISI 316L stainless steel;
    • Speed of operation, saving time and offering increased productivity levels;
    • Gaskets can be fitted without welding, eliminating the risk of fire in more hazardous situations (working in older buildings, furnished rooms, etc.);
    • Elimination of all welding materials, with inevitable cost benefits;
    • Junctions free from burning or rings with an excellent immediate visual impact;
    • Integrity of pipe insulation thanks to the absence of heat sources.


    FRABOPRESS 316 V IS SUITABLE FOR THE FOLLOWING FIELDS OF APPLICATIONS:


    • Sanitary water
    • Drinking water
    • Heating
    • Cooling
    • Fire prevention
    • Oil free compressed air
    • Solar*
    • Steam *
    • Sprinkler


    * It is necessary to use green O-Ring in FKM

    Специфікація
    • FRABOPRESS 316 V is a system made of pipes and fittings in stainless steel, material type 1.4401 (AISI 316L), complying with the requirements of UNI 11179 Class 1 standard, equipped with a cylindrical guide for the correct and safe insertion of the pipe and a preassembled elastomeric sealing element in black EPDM complying with UNI EN 681-1 standard.

      FRABOPRESS 316 V fittings are equipped with the SECURFRABO safety system, whose functionality is tested in accordance with the DWGW W 534 work sheet (Point 12.14 - Fittings with controlled leakage), which allows any un-pressed fittings to be detected. During leakage tests with water, Securfrabo system guarantees the identification of un-pressed connection in the pressure range from 1 bar to 6.5 bar.

      The pressing of the fittings is to be carried out with a suitable tool and with a correctly maintained pressing jaw, so as to achieve an indissoluble cold junction, resistant to torsion, and a hydraulic seal guaranteed by the O-ring. The right junction of Frabo fittings guarantees the use of the system considering a maximum temperature of 110 ° C, a minimum temperature of -10 ° C and a maximum pressure of 16 bar (conditions related to the transport of water).

      All the components of the FRABOPRESS 316 V system comply with the D.M. 174-04 for use in sanitary water systems.

      FRABOPRESS 316 V system can be used for the following applications:

      • Sanitary water circuit systems
      • Drinking water circuit systems
      • Heating and cooling circuit systems
      • Oil free compressed air circuit systems (residual oil <5 mg/m³)
      • Compressed air circuit systems (residual oil >5 mg/m3)**
      • Fire prevention systems according to UNI 10779*
      • Sprinkler units according to UNI 12845*
      • Solar circuit systems**
      • Rainwater installations
      • Low pressure steam systems
      • Inert technical gas distribution systems ***
      • Naval plants***

      * Sprinkler fire-fighting systems. Please contact our technical department for further information regarding fire protection applications

      ** for this application GREEN FKM O-RING must be used

      *** Please contact our technical department for further information

      Temperature and pressure for each application are available on Frabo technical documents www.frabo.com.

      For uses other than those mentioned thus far, please contact the FRABO technical support office.

      Pipes available for FRABOPRESS 316 V system are:

      - Pipes made of austenitic AISI 316 stainless steel - X2 CrNiMo 17-12-2 - Material number 14404 (EN 10088 standard) according to the specifications of the work sheet DVGW - GW541 (Stainless steel pipes for drinking water systems) and EN 10312 standard.

      For the full specification text, please go to “Download – specification texts” of www.frabo.com website.

    Технічна специфікація
    • Унікальний номерZX0001
    • Сімейство продуктівPRESS FITTINGS
    • Група продуктівSTAINLESS STEEL PRESS FITTINGS
    • ТипObject (single object)
    • Дата публікації2023-11-07
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectСантехніка - Joints
    • Класифікація IFCPipe Fitting
    • Назва UNSPSCPlumbing connectors
    • Код UNSPSC40141720
    • Код Uniclass 2015Ac_10_40_63
    • Опис Uniclass 2015Pipe fitting
    • Номер OmniClass23-27 43 15
    • Заголовок OmniClassPipe Expansion Joints
    • Код CSI UniFormat IID20
    • Заголовок CSI UniFormat IIPLUMBING

    Доступність регіону

    Європа Азія Африка Південна Америка Океанія Північна Америка
    Австрія
    Азербайджан
    Алжир
    Аргентина
    Австралія
    Гренландія
    Аландські Острови
    Афганістан
    Ангола
    Болівія
    Американське Самоа
    Канада
    Албанія
    Бангладеш
    Бенін
    Бразилія
    Вануату
    Мексика
    Андорра
    Бахрейн
    Ботсвана
    Венесуела
    Віддалені острови США
    Сполучені Штати
    Бельгія
    Британська територія в Індійському океані
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Ефіопія
    Палау
    Ірландія
    Іран
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Камерун
    Токелау
    Литва
    Китай
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Комори
    Тувалу
    Люксембург
    Кувейт
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Лесото
    Нідерланди
    Макао
    Ліберія
    Німеччина
    Малайзія
    Лівія
    Норвегія
    Мальдіви
    Маврикій
    Острів Мен
    Монголія
    Мавританія
    Північна Македонія
    Непал
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Майотта
    Португалія
    Оман
    Малаві
    Росія
    Острів Різдва
    Малі
    Румунія
    Пакистан
    Марокко
    Сан-Марино
    Палестина
    Мозамбік
    Сербія
    Південна Корея
    Намібія
    Словаччина
    Північна Корея
    Нігер
    Словенія
    Саудівська Аравія
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад