Публікуйте свої продукти
FSD60-BAL UL Classified 1 1/2 hr. Class I, Airfoil Blade, Modulating
Ruskin

FSD60-BAL UL Classified 1 1/2 hr. Class I, Airfoil Blade, Modulating

The FSD60-3BAL Combination Fire/Smoke and Volume Control Damper is both UL555 and UL555S Classified.  It is rated as a 1 1/2 hour fire damper and a Leakage Class I smoke damperIt features:
  • Rated to 2,000 fpm and 4" w.g.
  • UL approval for dual directional airflow.
  • Airfoil blades, which have greater strength, less static pressure drop, superior sealing ability, superior fire protection ability and produce less noise.
  • Designed to balance the airflow in ducts while simultaneously providing fire and smoke damper protection.
  • Equipped with 24VAC/VDC actuator with a built in potentiometer allowing damper to open to numerous positions and still drive full open for smoke control purposes.
  • The EFL and PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection or power failure conditions.
  • Galvanized steel construction
.
Технічна специфікація
  • Унікальний номерrd-00317-073
  • Сімейство продуктівSmoke Dampers
  • Група продуктівCombination Fire/Smoke Dampers
  • ТипObject (single object)
  • Дата публікації2009-09-09
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectFire Products - Smoke Ventilation

Доступність регіону

Північна Америка
Сполучені Штати