Публікуйте свої продукти
FSD60FA UL Classified 1 1/2 hr. Class I, Airfoil Blade, Front Access
Ruskin

FSD60FA UL Classified 1 1/2 hr. Class I, Airfoil Blade, Front Access

The FSD60FA Combination Fire/Smoke Damper is both UL555 and UL555S Classified. It is rated as a 1-1/2 hour fire damper and a Leakage Class I Smoke damper. It is specifically designed for supply or return ducts with grille outlet. It features:
  • Rated to 2,000 fpm and 4" w.g.
  • Through the grille access to damper and all accessories.
  • Airfoil blades, which have greater strength, less static pressure, superior sealing ability, superior fire protection ability, and produce less noise.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire interrupts operational power.
  • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction
.
Технічна специфікація
  • Унікальний номерrd-00317-075
  • Сімейство продуктівSmoke Dampers
  • Група продуктівCombination Fire/Smoke Dampers
  • ТипObject (single object)
  • Дата публікації2009-09-09
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectFire Products - Smoke Ventilation

Доступність регіону

Північна Америка
Сполучені Штати