Публікуйте свої продукти
FSD60G UL Classified 1 1/2 hr. Class I, Airfoil Blade, Grille Style
Ruskin

FSD60G UL Classified 1 1/2 hr. Class I, Airfoil Blade, Grille Style

The FSD60G Combination Fire/Smoke Damper is both UL555 and UL555S Classified. It is rated as a 1-1/2 hour fire damper and a Leakage Class I Smoke damper. It features:
  • Factory designed to accept a 1 3/4" grille and 3/4" front flange shipped loose.
  • Rated to 2,000 fpm and 4" w.g.
  • UL approval for dual directional airflow.
  • Airfoil blades, which have greater strength, less static pressure drop, superior sealing ability, superior fire protection ability, and produce less noise.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power.
  • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction.
    Note: Consult Ruskin if wall is less than 6" thick
.
Технічна специфікація
  • Унікальний номерrd-00317-076
  • Сімейство продуктівSmoke Dampers
  • Група продуктівCombination Fire/Smoke Dampers
  • ТипObject (single object)
  • Дата публікації2009-09-09
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectFire Products - Smoke Ventilation

Доступність регіону

Північна Америка
Сполучені Штати