Публікуйте свої продукти
AMS Air Measuring Station
Ruskin

AMS Air Measuring Station

The complete AMS unit is factory assembled and tested to provide accurate setpoint monitoring at all times.  The unit comes standard with a honeycomb airflow straightener, pressure sensing station and a high performance glass-on-silicone pressure transducer.  The sensing blades are extruded aluminum with a clear anodize finish.  The pressure transducer output signal is field selectable and can be routed to a building automation system for continuous monitoring of the flow.  With a simple jumper setting you may choose either a 0 to 5 Vdc or 0 to 10 Vdc output signal.  The output signal is proportional to CFM.
Технічна специфікація
  • Унікальний номерrd-00317-099
  • Сімейство продуктівFlow Controls
  • Група продуктівAir Measuring Stations
  • ТипObject (single object)
  • Дата публікації2009-09-09
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Control Panels

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти