Публікуйте свої продукти
Ruukki Sandwich Panels
Ruukki

Ruukki Sandwich Panels

Sandwich panels are used in facades, partition walls and ceilings. The most typical applications include industrial, office and commercial buildings, sports halls, warehouses and power plants. The panels are also suitable for food industry construction and demanding clean room applications. Sandwich panels are cost-efficient prefabricated elements that consists of an inner insulation core between two colour-coated steel sheet layers. The insulating core can be mineral wool or polyisocyanurate. In addition to sandwich panels, Ruukki offers a wide range of steel construction materials and tools needed for their installation. We also provide a comprehensive selection of professional services and full technical support. Ruukki® energy panel system – save up to 20 % in your buildings' energy costs Ruukki energy panel system is a comprehensive external wall system that reduces your building’s energy costs as well as improves its energy class through excellent air tightness. Generate significant savings in heating costs and cut CO2 emissions Reduce construction costs by optimising insulation thicknesses Renewable solar energy from integrated Ruukki solar panel Certified by an independent certification body
Технічна специфікація
  • Унікальний номерruukkipanels
  • Сімейство продуктівWalls
  • Група продуктівPanels
  • ТипAssembly (multiple objects)
  • Дата публікації2012-08-30
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Матеріал допоміжнийInsulation
  • Розроблено вФінляндія
  • Виготовлено вФінляндія
Класифікація
  • Категорія BIMobjectСтіни - Sandwich Panels
  • Класифікація IFCWall
  • Назва UNSPSCWall finishing materials
  • Код UNSPSC301615

Схожі продукти