Публікуйте свої продукти
CFP-ECM Lateral Connections
Sabiana

CFP-ECM Lateral Connections

It represents a combination of innovative aesthetics and functionality in an air conditioning system. They are designed to efficiently heat, cool and ventilate buildings with large windows or doors. The wide range of models includes solutions which can be customised depending on architectural requirements with diffusion grids in a variety of materials and colours. All the units are supplied with low energy consumption electronic motors. A large variety of control and regulation accessories is available. Floor fan coils are used inside private homes, on verandas, in public offices and buildings and in exhibition and commercial areas. The choice of Carisma Floor appliances has a host of advantages: • Low energy consumption ECM motor - Low noise - Flexibility - Advanced design - Easy to install
Технічна специфікація
  • Унікальний номерCFP-ECM-Lateral-Connections
  • Сімейство продуктівLateral Connections
  • Група продуктівECM
  • ТипObject (single object)
  • Дата публікації2019-04-03
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Назва UNSPSCAir conditioners
  • Код UNSPSC40101701