Публікуйте свої продукти
21000 Series Designer Wood Lockers - Single Tier - 1 Wide
Salsbury Industries

21000 Series Designer Wood Lockers - Single Tier - 1 Wide

Constructed of industrial grade particleboard and covered with durable high pressure laminate, Salsbury 21000 series 15" wide single tier designer wood lockers offer ample space for personal storage needs and are ideal for settings where a professional environment is desired.  These spacious 15" wide designer wood lockers feature a gray, blue, black, maple, cherry or mahogany finish and are available in 18”, 21” and 24” depths. Optional matching laminated sloping hoods and side panels easily attach to 15" wide designer lockers and provide a finished look to an individual locker or a row of lockers. 15" wide designer lockers include a 4” high black base and measure six (6) feet high (add 4” for the base). All locker doors are 15’’ W x 3/4’’ D and include a black name / number plate (custom engraving #33360 is available as an option upon request). All locker doors also include heavy duty concealed hinges and a lift up handle and recessed hasp for added security – built-in locks (#33310 for combination and #33315 for key), padlocks (#33320 for combination and #33325 for key), electronic locks (#33390) and resettable combination locks (#33395) are available as options upon request. One wide extra wide designer lockers are available as fully assembled units only. Three (3) wide extra wide designer lockers are also available as fully assembled units only and require minor assembly.

Специфікація
  • Constructed of industrial grade particleboard and covered with durable high pressure laminate

    Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired

    25% wider than 12" wide designer lockers

    Available in a gray, blue, black, maple, cherry or mahogany finish and include a black name / number plate

    Extra wide designer lockers include a black laminated base and are 6 feet high (add 4" for base)

    18" deep extra wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 16-3/4" deep

    21" deep extra wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 19-3/4" deep

    24" deep extra wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 22-3/4" deep

    Each compartment includes a full depth hat shelf, an 11 3/4" deep shoe shelf, a 5" deep shelf and a double prong ceiling hook

    Available as 1 wide or 3 wide units

    1 wide units come fully assembled while 3 wide units require minor assembly

    All locker doors are 15" wide x 3/4" deep

    All locker doors include heavy duty concealed hinges and a lift up handle and recessed hasp for added security

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Технічна специфікація
  • Унікальний номер21000_Series_Designer_Wood_Lockers_Single_Tier_1_Wide
  • Сімейство продуктівWood Lockers
  • Група продуктів15" Wide - Single Tier Designer
  • ТипObject (single object)
  • Дата публікації2018-05-04
  • Номер видання1
  • Ширина (у дюймах)15
Пов'язані
  • Матеріал основнийMDF
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectмеблі - Shelving & Storage

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit