Публікуйте свої продукти
51000 Series Standard Metal Lockers - Single Tier - 1 Wide
Salsbury Industries

51000 Series Standard Metal Lockers - Single Tier - 1 Wide

Constructed of 16 gauge steel, Salsbury 51000 series 15" wide standard lockers offer ample space for personal storage needs. 15" wide single tier standard lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 15" wide and three (3) wide lockers are 45" wide. These spacious lockers are six (6) feet high (add 6'' for legs) and are available in 15" and 18" depths. 15" wide standard single tier lockers include an adjustable hat shelf, a double prong ceiling hook and three (3) wall hooks. The 18'' deep standard single tier lockers include a coat rod that can accommodate full length garments. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Специфікація
  • Constructed of 16 gauge steel

    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications

    25% wider than 12" wide vented lockers

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in 6 foot height (add 6" for legs)

    Units have a compartment size that is 15" wide, 72" high and 15" or 18" deep

    Available as 1 wide or 3 wide units

    Each locker compartment features an adjustable hat shelf and 3 wall hooks (the 18" deep lockers alsoinclude a coat rod)

    Units include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Технічна специфікація
  • Унікальний номер51000_Series_Standard_Metal_Lockers_Single_Tier_1_Wide
  • Сімейство продуктівMetal Lockers
  • Група продуктів15" Wide Standard - Single Tier
  • ТипObject (single object)
  • Дата публікації2018-03-20
  • Номер видання1
  • Ширина (у дюймах)15
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectмеблі - Shelving & Storage
  • Код Uniclass 2015Pr_40_30_78_48
  • Опис Uniclass 2015Lockers
  • Код CSI MasterFormat 201410 51 13
  • Заголовок CSI MasterFormat 2014Metal Lockers
  • Номер OmniClass23-19 13 11
  • Заголовок OmniClassMetal Lockers
  • Код CSI UniFormat IIE2010
  • Заголовок CSI UniFormat IIFixed Furnishings

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit