Публікуйте свої продукти
63000 Series Standard Metal Lockers - Triple Tier - 1 Wide
Salsbury Industries

63000 Series Standard Metal Lockers - Triple Tier - 1 Wide

Constructed of 16 gauge steel, Salsbury 63000 series 12" wide triple tier standard lockers provide privacy and are suitable wherever storage space is limited. Measuring five (5) feet and six (6) feet in height (add 6'' for legs) and depths of 12'', 15'' and 18'', these durable lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 12" wide and three (3) wide lockers are 36" wide regardless of height and depth. 12" wide triple tier standard lockers feature three (3) single wall hooks. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Специфікація
  • Constructed of 16 gauge steel
    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications
    Available as unassembled or assembled (additional charge for assembled)
    Feature a durable powder coated finish available in gray, tan or blue
    Available in heights of 5 feet and 6 feet (add 6" for legs)
    5 foot high lockers have compartment sizes that are 12" wide, 20" high and 12", 15" or 18" deep
    6 foot high lockers have compartment sizes that are 12" wide, 24" high and 12", 15" or 18" deep
    Available as 1 wide or 3 wide units
    Each locker compartment features 3 single wall hooks
    Units include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks
    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Технічна специфікація
  • Унікальний номер63000_Series_Standard_Metal_Lockers_Triple_Tier_1_Wide
  • Сімейство продуктівMetal Lockers
  • Група продуктівStandard - Triple Tier
  • ТипObject (single object)
  • Дата публікації2017-06-26
  • Номер видання1
  • Ширина (у дюймах)12
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectмеблі - Shelving & Storage
  • Код Uniclass 2015Pr_40_30_78_48
  • Опис Uniclass 2015Lockers
  • Код CSI MasterFormat 201410 51 13
  • Заголовок CSI MasterFormat 2014Metal Lockers
  • Номер OmniClass23-19 13 11
  • Заголовок OmniClassMetal Lockers
  • Код CSI UniFormat IIE2010
  • Заголовок CSI UniFormat IIFixed Furnishings

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit