Публікуйте свої продукти
98000 Series Plastic Lockers - Eight Tier - 3 Wide
98000 Series Plastic Lockers - Eight Tier - 3 Wide
98000 Series Plastic Lockers - Eight Tier - 3 Wide
    Salsbury Industries

    98000 Series Plastic Lockers - Eight Tier - 3 Wide

    Constructed of high grade ABS plastic, Salsbury 98000 series water resistant plastic lockers are ideal for pool areas, gyms, restaurants and other high humidity environments. Available in eight tier configurations, plastic lockers are 73” high (adjustable legs can increase height to 74”) and 18” deep and are available as unassembled or assembled units. 12" wide plastic lockers feature a gray, tan or blue door finish and a dark gray body and compartment finish providing an attractive two-tone appearance. One wide lockers are 12-3/4” wide and three (3) wide lockers are 38-1/4" wide. All locker doors include stainless steel hinges and a stainless steel hasp – padlocks (#99920 for combination and #99925 for key) are available as an option upon request. Dark gray plastic sloping hoods (#99951 for one wide lockers and #99953 for three (3) wide lockers), dark gray compartment shelves (#99998) and custom engraved name / number plates (#99960) are also available as options upon request.

    Специфікація
    • Constructed of water resistant high grade ABS plastic that combines strength and durability

      Ideal for pool areas, gyms, restaurants, sports and athletic facilities and other high humidity environments

      Available as unassembled or assembled (additional charge for assembled)

      Available in a gray, tan or blue door finish with a dark gray body and compartment finish providing an attractive two-tone appearance

      Units are 73" high (adjustable legs can increase height to 74") and 18" deep

      Units have compartment sizes that are 11" wide and 8" high 

      Each compartment includes grooves that can accommodate 1 optional compartment shelf

      Available as 1 wide or 3 wide units

      All locker doors are 12" wide

      Include stainless steel hinges and a stainless steel hasp to accommodate optional padlocks

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Технічна специфікація
    • Унікальний номер98000_Series_Plastic_Lockers_Eight_Tier_3_Wide
    • Сімейство продуктівPlastic Lockers
    • Група продуктів12" Wide Plastic - Double Tier
    • ТипObject (single object)
    • Дата публікації2019-06-05
    • Номер видання1
    • Висота (у дюймах)74
    • Ширина (у дюймах)38.25
    • Глибина (у дюймах)18
    Пов'язані
    • Матеріал основнийPlastic
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Код Uniclass 2015Pr_40_30_78_48
    • Опис Uniclass 2015Lockers
    • Код CSI MasterFormat 201410 51 26
    • Заголовок CSI MasterFormat 2014Plastic Lockers
    • Номер OmniClass23-29 15 15 17
    • Заголовок OmniClassPlastic Lockers
    • Код CSI UniFormat IIE2010
    • Заголовок CSI UniFormat IIFixed Furnishings

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit