Публікуйте свої продукти
SAND 38 - Corrugated metal sheets for roofing
SAND 38 - Corrugated metal sheets for roofing
SAND 38 - Corrugated metal sheets for roofing
SAND 38 - Corrugated metal sheets for roofing
SAND 38 - Corrugated metal sheets for roofing
SAND 38 - Corrugated metal sheets for roofing
    Sandrini Metalli

    SAND 38 - Corrugated metal sheets for roofing

    The SAND 38 corrugated sheet metal, thanks to its particular geometry with almost vertical grooves, guarantees high resistance to loads.

    This corrugated sheet, thanks to its resistance, compactness and versatility, finds application in various contexts, from industrial buildings to small interventions.

    Специфікація
    • SAND 38 is available in three different useful widths: 732 mm, 915 mm or 1098 mm. Slabs are produced in custom lengths, according to specific customer requirements.

      The possible bending processes are: fixed radius bending, variable radius bending. The following applications are available on the internal side: non-woven fabric SANDnodrip with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    Технічна специфікація
    • Унікальний номерSAND_38
    • Сімейство продуктівlamiere grecate
    • Група продуктівsand 38
    • ТипObject (single object)
    • Дата публікації2021-02-02
    • Номер видання1
    • Висота (мм)38
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Назва UNSPSCLaminate flooring
    • Код UNSPSC30161710
    • Номер OmniClass23-13 17 11 15 11 15
    • Заголовок OmniClassLaminated Rigid Profiles