Публікуйте свої продукти
SAND 65 - Corrugated metal sheets for roofing
SAND 65 - Corrugated metal sheets for roofing
SAND 65 - Corrugated metal sheets for roofing
SAND 65 - Corrugated metal sheets for roofing
SAND 65 - Corrugated metal sheets for roofing
SAND 65 - Corrugated metal sheets for roofing
    Sandrini Metalli

    SAND 65 - Corrugated metal sheets for roofing

    SAND 65 is a unique sheet on the market, designed and conceived to offer excellent performance in terms of load bearing capacity.

    This model of corrugated sheet is particularly suitable for structural dry applications, or as disposable formwork for concrete slabs.

    Moreover, thanks to its particular geometry, it allows to reach excellent values of capacity and guarantees the walkability. Due to its important Greek height, this corrugated sheet metal allows greater security for water tightness in the case of low-slope pitches, compared to more traditional solutions.

    Специфікація
    • Available in three different widths: 600 mm, 750 mm, 900 mm. Slabs are produced in lengths to measure, according to specific customer requirements.

      The following applications are available on the internal side: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise and anti-condensation function.

    Технічна специфікація
    • Унікальний номерSAND_65
    • Сімейство продуктівlamiere grecate
    • Група продуктівsand 65
    • ТипObject (single object)
    • Дата публікації2021-02-02
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Назва UNSPSCLaminate flooring
    • Код UNSPSC30161710
    • Номер OmniClass23-13 17 11 15 11 15
    • Заголовок OmniClassLaminated Rigid Profiles