Публікуйте свої продукти
Runner-NOBUCHI
Runner-NOBUCHI
    SANYU [株式会社サンユー]

    Runner-NOBUCHI

    This product is only available in Japan.


    "Runner-NOBUCHI" is a runner that fixes both ends of the cradling support and a runner with the cradling at the wall.

    This function can be used when the cradling supports cannot be suspended due to obstructions, when the ceiling space is narrow, or when the suspending source cannot be removed.

    ※Weight must be considered for both

    [Features]

    ■Corresponds to ㄷ-38~C-100

     (custom order product)

    ■Used when obstacles do not suspend the cradling support or when the ceiling space is narrow.

    ■The wall edge can be fixed firmly to prevent damage to the ceiling edge during earthquakes.

    ■Shortened construction period due to simple construction

    ■Non-welding method

    Специфікація
    • Runner-NOBUCHI [For ㄷ-38~C50] 0.8mm

      Runner-NOBUCHI [For C65~C100] 0.8mm/1.6mm

      ※All custom order production

      [Applications]

      Fixing of cradling support end

      [Material]

      Hot-dip galvanized steel sheet 0.8mm/1.6mm

      [Standard length] 3,000mm

    Технічна специфікація
    • Унікальний номерRNNB
    • Сімейство продуктівLight Gauge Steel (LGS)
    • Група продуктівceiiling and wall
    • ТипBuilding Material
    • Дата публікації2022-10-31
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийHot-dip Galvanized
    • Розроблено вЯпонія
    • Виготовлено вЯпонія
    Класифікація
    • Категорія BIMobjectБудівництво - стелі