Публікуйте свої продукти
Restaurant Space SANYU アングルピース(Angle piece)
Restaurant Space SANYU アングルピース(Angle piece)
Restaurant Space SANYU アングルピース(Angle piece)
Restaurant Space SANYU アングルピース(Angle piece)
    SANYU [株式会社サンユー]

    Restaurant Space SANYU アングルピース(Angle piece)

    Model:
    アングルピース(Angle piece)

    Built for Balance, Designed for Strength

    Where walls meet ceilings, precision matters, and the SANYU Angle Piece Support delivers with confidence.

    Engineered for superior structural integrity, this essential component forms the backbone of secure, lasting installations. Whether reinforcing ceiling grids or supporting vertical partitions, the SANYU Angle Piece Support brings strength exactly where it's needed, ensuring a flawless finish and unwavering stability.

    Its clean, sharp lines and carefully crafted angles not only enhance performance but also simplify installation, making it the trusted choice of builders, designers, and architects alike. From commercial interiors to high-spec residential projects, it supports more than just structure, it supports vision.

    This product is only available in Japan.

    Технічна специфікація
    • Унікальний номерrestaurant-space-sanyu-angle-piece
    • Сімейство продуктівSANYU x BIMobject Japan
    • Група продуктівRESTAURANT
    • ТипShowcase (model)
    • Дата публікації2025-08-01
    • Номер видання1
    Пов'язані
    • Матеріал основнийHot-dip Galvanized
    • Розроблено вЯпонія
    • Виготовлено вЯпонія
    Класифікація
    • Категорія BIMobjectСтіни - Other Walls