Публікуйте свої продукти
Interlocked socket 63A
SCAME PARRE

Interlocked socket 63A

4.1 з 5 зірок4.1(7 відгуки)
PROXIMA is a complete range of interlocked socket outlets from 16A to 63A, with or without fuse protection in 16A and 32A versions. Available as single surface mounting or flush mounting socket outlets to be installed on the relative modular bases and distribution assemblies system. Flush mounting versions have the switch pre-wired upstream to speed up the wiring operations of the distribution assemblies. The large and recessed knob facilitates operation in any condition, while at the same time preventing breakage from accidental impacts. The socket cover has a clear indication of the open and closed positions and is equipped with a high grip ring nut to ease tightening operations.
Технічна специфікація
  • Унікальний номерinterlocked-socket-63a
  • Сімейство продуктівPanelboards & Switchboards
  • Група продуктівModular Enclosures
  • ТипObject (single object)
  • Дата публікації2021-11-03
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPC/ABS
Класифікація
  • Категорія BIMobjectЕлектричні - Outlets & Sockets