Публікуйте свої продукти
Interlocked socket 63A
SCAME PARRE

Interlocked socket 63A

ADVANCE-GRP is a complete range of industrial interlocked socket outlets from 16A up to 125A. The industrial electrical sockets of this series, thanks to the body made of GRP (Glass fiber Reinforced Polyester) thermosetting material, guarantee maximum resistance to impacts (IK10 at temperatures between -40 and + 60 °C), to heat and fire (GW 960 °C), proving also to be insensitive to corrosion and atmospheric and chemical agents. The possibility of choosing between versions with or without protection devices and a series of modular bases and enclosures, make ADVANCE-GRP the widest and most articulated series of interlocked socket outlet made of thermosetting material on the market.
Технічна специфікація
  • Унікальний номерM_ADV_GRP_PRESE_63A
  • Сімейство продуктівPanelboards & Switchboards
  • Група продуктівModular Enclosures
  • ТипObject (single object)
  • Дата публікації2022-09-29
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPolyester
Класифікація
  • Категорія BIMobjectЕлектричні - Outlets & Sockets