Публікуйте свої продукти
Schlüter®-SCHIENE-A
Schlüter-Systems KG

Schlüter®-SCHIENE-A

Schlüter-SCHIENE is an extruded profile that finishes and protects the edges of tiled coverings, as well as other surfacing materials.

Applications include: transitions between different surface coverings (e.g. tile to carpet); dado coverings; edge protection at expansion joints; decorative edging for stairs; as well as a finishing profile for all types of surfaces, such as carpet, parquetry, laminates, natural stone coverings, or cold cured resin coverings.

Специфікація
  • Material: aluminium

    Length = 1m available in the following heights: 4,5mm; 6mm; 8mm; 10mm; 12,5mm; 15mm

    Length = 2,5m available in the following heights: 2mm; 3mm; 4,5mm; 6mm; 7mm; 8mm; 9mm; 10mm; 11mm; 12,5mm; 14mm; 15mm; 16mm; 17,5mm; 20mm; 21mm; 22,5mm; 25mm; 27,5mm; 30mm

    Length = 3m available in the following heights: 6mm; 8mm; 10mm; 11mm; 12,5mm

Технічна специфікація
  • Унікальний номерschlueter-schiene-a
  • Сімейство продуктівTechnology And Design With Profiles
  • Група продуктівSCHIENE
  • ТипObject (single object)
  • Дата публікації2021-07-15
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вНімеччина
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Other Building Materials