Публікуйте свої продукти
se:lab workshop accessories, Scrum Working
se:lab workshop accessories, Scrum Working
se:lab workshop accessories, Scrum Working
se:lab workshop accessories, Scrum Working
    sedus

    se:lab workshop accessories, Scrum Working

    Different structures, different requirements, new work concepts: Modern offices are increasingly being transformed into open spaces and are characterised by communicative in-between zones, decentralised work areas and different types of rooms. There is a need for more flexibility in order to give free rein to thoughts and ideas. For productive and creative work in agile teams – exactly what se:lab optimally supports.

    Специфікація
    • Product family

      • Light, mobile whiteboards
      • Transport trolley
      • Mobile easel
      • Mobile, convertible table
      • monitor caddy
      • Mobile screens
      • Planter wall
      • Monitor wall

      The individual workshop tools must create optimal conditions for inspiration and creative processes and provide the perfect environment for agile working.

      Round tubes and rounded corners must be a design feature of all workshop tools. These must convey lightness and playful character. Each product must be able to be combined with other products again and again, thus creating countless possibilities for initiating creative processes and developing ideas together as a team.

      The workshop tools must be easy and intuitive to use. Furthermore, they must be light and manoeuvrable so that they can be used independent of location.

      Whiteboards

      Product features

      The mobile whiteboards must be available in the following versions:

      • Size: W 900 x D 30 x H 1300 mm, packaging dimensions: W 1020 x D 47 x H 1420 mm, weight: 6.5 kg
      • Size: W 900 x D 30 x H 1800 mm, packaging dimensions: W 1020 x D 47 x H 1920 mm, weight: 8 kg

      Construction

      They must be light, portable whiteboards whitable on both sides, magnetic and Post-it compatible. The whiteboard surfaces must consist of a corrugated cardboard core coated with sheet steel and have a white, powder-coated aluminium frame. The frame must be shaped such that the edges are protected and the boards are easy to carry. The frame must incorporate a rubber cord to give the boards a secure stand even on smooth surfaces.

    Технічна специфікація
    • Унікальний номерse-lab-workshop-accessories
    • Сімейство продуктівse:lab
    • Група продуктівWorkshop accessories, Scrum Working
    • ТипObject (single object)
    • Дата публікації2024-11-26
    • Номер видання1
    Посилання
    Пов'язані
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectмеблі - Other Furniture

    Доступність регіону

    Європа Азія Африка