Публікуйте свої продукти
SEIREPOX MULTICAPA SNELL Bi-component, fast-setting, coloured epoxy binder
Seire

SEIREPOX MULTICAPA SNELL Bi-component, fast-setting, coloured epoxy binder

SEIREPOX MULTICAPA SNELL is a two-component, fluid, solvent-free, fast-setting epoxy binder which, applied in several coats in combination with siliceous aggregate, enables execution of multilayer flooring which is easy to clean and provides for high mechanical and chemical resistance. Due to its fast-curing properties, the system enables execution of flooring in only one day at 25ºC. After hardening, SEIREPOX MULTICAPA SNELL is resistant to the passage of water, chemicals, frost and weather.
Специфікація
  • MIXING RATIO:
    As indicated on packaging.

    DENSITY:
    Approx. 1,4 Kg/l

    YIELD:
    Applied with aggregate (ratio 1:0.4) 0.5-0.6 kg/m2 /layer Approx. 0.5 kg/m² as sealant layer.

    WORKABILITY TIME (20°C):
    Approx. 15 min

    RESISTANCE:
    Mechanical strength after 24 hours. Chemical resistance after approx. 7 days.

    WALKABLE (20°C):
    5-6 hours approx.

    PACKAGING:
    Kits de 25 Kg net

    STORAGE:
    Approx. 12 months in a dry place and in original unopened packaging.

Технічна специфікація
  • Унікальний номерseirepox-multicapa-snell
  • Сімейство продуктівFlooring and Coating
  • Група продуктівPaints and Coatings - Epoxies
  • ТипObject (single object)
  • Дата публікації2019-10-24
  • Номер видання1
Пов'язані
  • Розроблено вІспанія
  • Виготовлено вІспанія
Класифікація
  • Категорія BIMobjectПідлогове покриття - Flooring Systems
  • Класифікація IFCFloor
  • Назва UNSPSCFlooring
  • Код UNSPSC301617
  • Код Uniclass 2015Pr_35_31_68
  • Опис Uniclass 2015Protective coatings
  • Код CSI MasterFormat 201409 97 26
  • Заголовок CSI MasterFormat 2014Cementitious Coatings
  • Номер OmniClass23-15 17 29
  • Заголовок OmniClassFloor Finishing Coatings

Доступність регіону

Європа
Іспанія