Публікуйте свої продукти
Rainkit Sanisub 800 - Kit 2 pumps
Rainkit Sanisub 800 - Kit 2 pumps
Rainkit Sanisub 800 - Kit 2 pumps
Rainkit Sanisub 800 - Kit 2 pumps
Rainkit Sanisub 800 - Kit 2 pumps
    SFA SANIFLO SANITRIT

    Rainkit Sanisub 800 - Kit 2 pumps

    The Rainkit Sanisub 800 is a complete lifting kit designed for clear water, flood water, and rainwater, ideal for parking ramps. It includes two Sanisub 800 pumps mounted on a stainless steel frame, operating alternately.
    The kit contains: a control box, PVC piping, a stainless steel frame, two pumps, and an alarm float.

    Специфікація
    • Submersible pump for clear water
      Immersion up to 7 m
      Grain size 20 mm
      Automatic activation
      Alternating operation of both pumps
      Pre-mounted outlets

    Технічна специфікація
    • Унікальний номерrainkit-sanisub-800
    • Сімейство продуктівSFA
    • Група продуктівSanisub
    • ТипObject (single object)
    • Дата публікації2025-02-19
    • Номер видання1
    • Висота (мм)426
    • Ширина (мм)363
    • Глибина (мм)454
    Посилання
    Пов'язані
    • Матеріал основнийPolypropylene
    • Матеріал допоміжнийStainless steel
    • Вага нетто (кг)18
    Класифікація
    • Категорія BIMobjectСантехніка - Pumps

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Bahrain
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Iran
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Iraq
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Israel
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Jordan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Lebanon
    Caribbean Netherlands
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Oman
    Cayman Islands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Palestine
    Collectivity of Saint Martin
    Chad
    Paraguay
    Nauru
    Czech Republic
    Qatar
    Costa Rica
    Comoros
    Peru
    New Caledonia
    Denmark
    Saudi Arabia
    Cuba
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Syria
    Curaçao
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Türkiye
    Dominica
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    United Arab Emirates
    Dominican Republic
    Egypt
    Northern Mariana Islands
    France
    Yemen
    El Salvador
    Equatorial Guinea
    Palau
    Germany
    Greenland
    Eritrea
    Papua New Guinea
    Gibraltar
    Grenada
    Eswatini
    Pitcairn Islands
    Greece
    Guadeloupe
    Ethiopia
    Samoa
    Guernsey
    Guatemala
    Gabon
    Solomon Islands
    Hungary
    Haiti
    Ghana
    Timor-Leste
    Iceland
    Honduras
    Guinea
    Tokelau
    Ireland
    Jamaica
    Guinea-Bissau
    Tonga
    Isle of Man
    Martinique
    Kenya
    Tuvalu
    Italy
    Montserrat
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Nicaragua
    Liberia
    Vanuatu
    Latvia
    Panama
    Libya
    Wallis and Futuna
    Liechtenstein
    Puerto Rico
    Madagascar
    Lithuania
    Saint Kitts and Nevis
    Malawi
    Luxembourg
    Saint Lucia
    Mali
    Malta
    Saint Pierre and Miquelon
    Mauritania
    Moldova
    Saint Vincent and the Grenadines
    Mauritius
    Monaco
    Saint-Barthélemy
    Mayotte
    Montenegro
    Sint Maarten
    Morocco
    Netherlands
    The Bahamas
    Mozambique
    North Macedonia
    Trinidad and Tobago
    Namibia
    Norway
    Turks and Caicos Islands
    Niger
    Poland
    U.S. Virgin Islands
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit