Публікуйте свої продукти
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
    SIAMP

    Ingénio Self-supporting WC Frame

    The advantages of INGENIO: - Fast, precise, easy installation. - Ultra quiet, and water saving. QUIETO delayed action inlet valve with acoustic levels of only 9dB. - INGENIO is 100% NF self supporting without any wall fixing. From fill valve to structure, all components are NF certified. - Unique: the only WC supporting frame on the market 100%certified at 9 dB. - Robust, load bearing to 400kg. - Reliable: a triple internal control process guarantees the safety and reliability of the system. - Specify and install with the confidence of a 10 year guarantee. - Large choice of elegant and stylish flush plates. FOCUS ON: #ULTRA QUIET The first WC wall frame equipped with an ultra-quiet inlet valve, acoustic levels of only 9 dB. #WATER SAVING The box that surrounds the float of Quieto has 2 functions: - the first is to delay the inlet valve from re-fi lling the cistern until the flush valve has closed. Saving water from being wasted during the flushing cycle. - the second is to maintain a consistent volume of water entering the cistern. As the cistern refills with speed, the water spills over into the box, rapidly lifting the float for a quick reliable shut off. #INSTALLATION READY Height and depth adjustments are made simple with our fast fix solutions, ready for first fix installation in an instant. - feet are supplied in the installation position - self-braking vertical adjustment for precise height setting - built-in bullseye spirit level - Snap & click, fast fixing mounting rods
    Специфікація
    • Self-supporting frame for wall hung WC, NF approved components, 10-years guarantee, self-supporting 400kg with possible wall fixing. Height from 1100 to 1300 mm, width 350 mm, depth from 150 to 240 mm. Insulated cistern equipped with a dual flush valve and a hyper silent and water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integrated isolating valve. Front flush plate actuation. Includes: fixation accessories, cladding reservation boxes Optional: - QUIETO OD hyper-silent or 95L silent inlet valve - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - bowl connexion (supply and drainage) - flush plate Item n# Description 10002234 INGENIO SELF-SUPPORTING [CE CL2 6/4l] [PVC Ø110/100M Rotative Drainage] 10004232 INGENIO SELF-SUPPORTING [CE CL1 6/3l] [PVC Ø110/100M 90° Drainage] [Bowl Connection] 31310110 INGENIO SELF-SUPPORTING [NF-CE CL1 6/3l] [PVC Ø100M Rotative Drainage] 31310310 INGENIO SELF-SUPPORTING [NF-CE CL1 6/3l] [PVC Ø100M Rotative Drainage] [Bowl Connection] 31310410 INGENIO SELF-SUPPORTING [CE CL1 4/2,5l] [PVC Ø100M Rotative Drainage] 31311110 INGENIO SELF-SUPPORTING QUIETO-OD [NF-CE CL1 6/3l] [PVC Ø100M Rotative Drainage]
    Технічна специфікація
    • Унікальний номер3131xx10
    • Сімейство продуктівConcealed cisterns
    • Група продуктівIngenio
    • ТипObject (single object)
    • Дата публікації2019-10-29
    • Номер видання2
    • Висота (мм)1100
    • Ширина (мм)350
    • Глибина (мм)150
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийPlastic
    • Розроблено вMonaco
    • Виготовлено вMonaco
    • Вага нетто (кг)17.6
    Класифікація
    • Категорія BIMobjectSanitary - Toilet Cisterns
    • Класифікація IFCSanitary Terminal
    • Код Uniclass 2015Pr_40_20_93_89
    • Опис Uniclass 2015WC cisterns
    • Код CSI MasterFormat 201410 28 13
    • Заголовок CSI MasterFormat 2014Toilet Accessories
    • Номер OmniClass23-31 19 00
    • Заголовок OmniClassToilets
    • Код CSI UniFormat IID2010
    • Заголовок CSI UniFormat IIPlumbing Fixtures

    Доступність регіону

    Європа Азія Африка Океанія
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Схожі продукти

    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit