Публікуйте свої продукти
2-sash rectangular turn-tilt element with drive
2-sash rectangular turn-tilt element with drive
    SIEGENIA

    2-sash rectangular turn-tilt element with drive

    4.6 з 5 зірок4.6(5 відгуки)

    Whether for windows that are not easily accessible or as a special comfort solution: the DRIVE axxent DK tilt locking drive brings effortless and assembly-friendly motion into tilt-only and turn-and-tilt windows. Fully integrated in the frame profile, it combines the "tilt" and "lock and unlock" functions in one system – for fully automated window ventilation. This model provides fresh air to high-class residential and commercial properties, and increases both the quality of living and the property value. Control is possible via push button, wireless remote control, SIEGENIA Comfort app or integrated in the building automation. If the window is pushed shut from the tilt or turn position, the drive locks the element automatically via the new Auto-Lock function. The handle is no longer needed. For window cleaning, the window can be opened manually as the drive releases it at the push of a button.

    DRIVE axxent can be combined with SENSOAIR plus or SENSOAIR smart, SIEGENIAs intelligent air quality sensors for the control of ventilation units and motorised drives. 

    The SIEGENIA TITAN AF tilt and turn hardware system is suitable for windows made of timber, timber-aluminium, PVC and aluminum with 16 mm hardware groove. Almost all opening types such as rectangular, arched-head, rounded-head, and angled-head windows can be installed as single and double-sash windows.
    The TITAN AF system makes use of all the benefits of the TITAN family, such as solutions for barrier free balcony doors with 0 mm thresholds. Resistance classes up to RC2 are possible without any problems – for all permissible window sizes. 
    TITAN AF provides a unique comfort mushroom cam. With its automatic height adjustment and roll function, our comfort mushroom cam continuously slides easily and precisely into the frame part, where it securely interlocks. That’s something only SIEGENIA offers.

    THE SIEGENIA ALU hardware system delivers the perfect products for high-end customers and architecture with maximum load capacity, functional safety and freedom of design. The ALU range covers face fixed hinges and concealded hinges for tilt and turn and turn-only windows. Face fixed hinges are available up to 200 kg for tilt and and turn and 300 kg for turn only. The fully concealed hinge side ALU axxent PLUS has a load capacity up to 150 kg without additional load-bearing rods and is 3D adjustable. 
    A wide range of accessories, such as cushioned opening restrictor, turning lock and energy saving stay are available. Burglar resistance solutions up to RC3 and a versatile handle range complete the assortment. 


    Специфікація
    • DRIVE axxent DK

      ▪▪ Universally suitable for tilt & turn windows made from timber, PVC and aluminium
      ▪▪ Easy to install; can be adjusted even after installation
      ▪▪ Integrates seamlessly into building control technology and ventilation systems
      ▪▪ Closing speed meets applicable safety requirements
      ▪▪ Test device for easy commissioning
      ▪▪ Opening width: 120 or 150 mm
      ▪▪ Automatic 10-minute ventilation
      ▪▪ Can be operated with infrared remote control or, optionally, as a smart version, via the SIEGENIA Comfort app



    Технічна специфікація
    • Унікальний номер2-sash_rec_turn_tilt
    • Сімейство продуктівWindow systems
    • Група продуктівWindow systems
    • ТипObject (single object)
    • Дата публікації2019-01-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийPVC
    • Розроблено вНімеччина
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectВікно - Віконна фурнітура
    • Класифікація IFCWindow
    • Код Uniclass 2015Ss_25_38_20_95
    • Опис Uniclass 2015Window hardware systems
    • Код CSI MasterFormat 201408 75 00
    • Заголовок CSI MasterFormat 2014Window Hardware

    Доступність регіону

    Європа
    Австрія
    Аландські Острови
    Албанія
    Андорра
    Бельгія
    Білорусь
    Болгарія
    Боснія і Герцеговина
    Ватикан
    Велика Британія
    Гернсі
    Гібралтар
    Греція
    Данія
    Джерсі
    Естонія
    Ірландія
    Ісландія
    Іспанія
    Італія
    Кіпр
    Латвія
    Литва
    Ліхтенштейн
    Люксембург
    Мальта
    Молдова
    Монако
    Нідерланди
    Німеччина
    Норвегія
    Острів Мен
    Північна Македонія
    Польща
    Португалія
    Росія
    Румунія
    Сан-Марино
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн

    Схожі продукти