Публікуйте свої продукти
LightVerse Copper/Fiber Combo Panels
LightVerse Copper/Fiber Combo Panels
    Siemon

    LightVerse Copper/Fiber Combo Panels

    The Siemon LightVerse system includes copper/fiber combo patch panel, designed to allow users to easily mix their high-performance fiber optic and copper connectivity within the same 1U of rack space. Available in flat or angled configurations, the LightVerse Copper/Fiber Combo patch panel supports both singlemode and multimode fiber, or shielded category 6A and unshielded category 6A/6 copper connectivity, delivering a fast and economical format for deploying critical connectivity in space-sensitive application environments.

    Технічна специфікація
    • Унікальний номерlightverse-copper-fiber-combo-panels
    • Сімейство продуктівComputer Network Equipment
    • Група продуктівFiber
    • ТипObject (single object)
    • Дата публікації2023-08-21
    • Номер видання1
    Класифікація
    • Категорія BIMobjectЕлектроніка - Networking