Публікуйте свої продукти
H3 Awning Window
Sierra Pacific Windows

H3 Awning Window

H3 awning windows are a great choice when you want fresh air from an open window even if it’s raining. Use them alone or combine them beneath a picture window for ventilation. Like all H3 windows, our awnings feature a wood interior, an extra-strong vinyl base frame, and advanced window technology at a surprisingly affordable price.

  • Wood interior for warmth and beauty. Not just a veneer like some windows.
  • Extra-strong 0.078” vinyl base frame for superior rigidity, total protection against rot, and enhanced resistance to air or water leaks. No vinyl components are visible when window is closed.
  • Extra heavy duty 0.055” extruded aluminum cladding. At least twice as thick as competitors’ roll-form cladding.
  • Integral rigid nailing fin for greater structural integrity, improved water barrier and easy installation. Virtually eliminates racking problems.
  • Choose from four innovative brickmould frames. Each uniquely integrates trim for designer styling, while still taking advantage of a nailing fin installation.
  • Standard AAMA 2604 powder coat finish with optional AAMA 2605 finish
  • Protected by our exclusive CoreGuard Plus™, the industry’s best wood protection.


Технічна специфікація
  • Унікальний номерh3-awning-window
  • Сімейство продуктівWindows
  • Група продуктівAwning Windows
  • ТипObject (single object)
  • Дата публікації2023-12-07
  • Номер видання1
Пов'язані
  • Матеріал основнийWood
  • Матеріал допоміжнийAluminium
Класифікація
  • Категорія BIMobjectВікно - Awning Window