Публікуйте свої продукти
Timber Curtain Wall - ViewMax Plus
Sierra Pacific Windows

Timber Curtain Wall - ViewMax Plus

Our vertical architectural wall systems give you the design freedom to meet current commercial and residential trends including expansive use of glass, clean straight lines, and transparency between indoor and outdoor living.

  • Each architectural wall system we produce is architect-driven. Our experienced team works with you from inspiration to installation.
  • Easily incorporate doors, operable windows, and structural corner units.
  • Glue-laminated Douglas fir interiors with extruded aluminum exteriors in 70 powder coated colors make a distinctive upgrade over ordinary storefront glazing & aluminum curtain walls.
  • Tested to ASTM standards for air and water infiltration, and structural windload performance meeting a DP70 rating.
  • Featured in hundreds of commercial and residential installations across the US and Canada.
Специфікація
  • Make a dramatic statement to a home or commercial building using our custom-designed Architectural Wall

    System with all-wood interiors and structural integrity. These advanced systems feature laminated wood beams

    that can be designed into your residential or commercial projects. Our wood curtain wall can be constructed with

    insulated glass for maximum unobstructed views or compliment your wall design with our operable doors and

    windows for optional ventilation and functionality.

    Standard Construction:

    • Vertical and structural corner wall systems available.

    • Each wall system is expertly designed to meet your project’s

    structural load and performance requirements.

    • Beam depths will vary based on structural load and overall size of

    curtain wall.

    • Standard 3 inch or 5 inch thick Douglas fir glue-laminated beams.

    • 6063 T5 grade exterior aluminum, powder coated in AAMA 2605

    or AAMA 2604 textured finish.

    • Pressure equalized, exterior glazed system with 1 inch or 1-1/4

    inch overall insulated glass thickness with box spacer.

    • Concealed fasteners, anchors, and connection devices for a clean,

    finished look.

Технічна специфікація
  • Унікальний номерtimber-curtain-wall
  • Сімейство продуктівWindows
  • Група продуктівWindows
  • ТипBuilding Material
  • Дата публікації2023-12-07
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийTimber
  • Матеріал допоміжнийAluminium
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Glass & Glazing

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit