Публікуйте свої продукти
Compac CLU2/CLU3 LED Emergency Unit
Compac CLU2/CLU3 LED Emergency Unit
    Signify

    Compac CLU2/CLU3 LED Emergency Unit

    The Chloride Compac LED emergency units were designed to complement the Compac LED exit/emergency family in looks and reliability. They allow for immediate and safe egress in low light situations and work in harmony within commercial and light industrial applications. The CLU2 two lamp head model can be adjusted to provide the optimum amount of illumination. The CLU3's center lamp head is stationary while the two side lamps can be adjusted for the perfect left and right angles.
    Специфікація
    • Product Benefits:
      • Two side lamp heads are fully adjustable for optimum amount of illumination
      • Standard self-diagnostic/self-test feature to assure it is ready at any time
      Product Features:
      • Damp Locations
      • White or Black Finish
      • Wall or Ceiling Mounted
    Технічна специфікація
    • Унікальний номерCompac_CLU2_CLU3_LED_Emergency_Unit
    • Сімейство продуктівChloride
    • Група продуктівIndoor luminaires - Exit emergency
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Emergency & Security
    • Класифікація IFCLight Fixture