Публікуйте свої продукти
Sound insulating low VOC Elastic polyurethane floor covering Sika® ComfortFloor® PS-63 N
Sound insulating low VOC Elastic polyurethane floor covering Sika® ComfortFloor® PS-63 N
Sound insulating low VOC Elastic polyurethane floor covering Sika® ComfortFloor® PS-63 N
Sound insulating low VOC Elastic polyurethane floor covering Sika® ComfortFloor® PS-63 N
    Sika

    Sound insulating low VOC Elastic polyurethane floor covering Sika® ComfortFloor® PS-63 N

    Sika® ComfortFloor® PS-63 N is an aestethic, elastic, low VOC polyurethane flooring system. It contains an accoustic layer which has sound dampening properties. It is part of the Sika Comfortfloor® decorative flooring range.

    Uses

    Sika® ComfortFloor® PS-63 N may only be used by experienced professionals.

    The Product is used for the following application areas:

    • Airports
    • Schools and Universities
    • Healthcare facilities and hospitals
    • Residential areas and homes
    • Sport facilities and gymnasiums

    Please note:

    • The System may only be used for interior applications.
    • The System may only be used by experienced professionals.

    Characteristics / Advantages

    • Good mechanical resistance
    • Highly flexible
    • Low maintenance
    • No shrinkage after curing
    • Low VOC emissions
    • Reduces footfall sound and contact noise
    • Good resistance to UV exposure
    • Soft underfoot
    Технічна специфікація
    • Унікальний номерcomfortfloor-ps-63-n
    • Сімейство продуктівFlooring
    • Група продуктівPolyurethane
    • ТипObject (single object)
    • Дата публікації2023-04-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийPolyurethane
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Coatings & Coverings
    • Класифікація IFCBuilding Element
    • Назва UNSPSCFlooring
    • Код UNSPSC301617
    • Код Uniclass 2015Pr_35_31_68_70
    • Опис Uniclass 2015Resin floor coatings
    • Код CSI MasterFormat 201409 67 23
    • Заголовок CSI MasterFormat 2014Resinous Flooring
    • Номер OmniClass23-15 17 29
    • Заголовок OmniClassFloor Finishing Coatings
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes