Публікуйте свої продукти
Heavy-duty, colour-stable, textured, antistatic, polyurethane floor system Sika® Ucrete® CS20 AS
Sika

Heavy-duty, colour-stable, textured, antistatic, polyurethane floor system Sika® Ucrete® CS20 AS

Sika® Ucrete® CS20 AS is a colour-stable, heavy-duty, textured, antistatic, polyurethane flooring system. It provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® CS20 AS may only be used by experienced professionals.

Sika® Ucrete® CS20 AS is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Defence estates
  • Electronic facilities and data centres

    Please note:

  • The Product may only be used by experienced professionals.
FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Electrostatically conductive
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Very good resistance to UV exposure
  • Good yellowing resistance provides long-term colour stability
  • Fast curing
  • Non-tainting after curing
  • Good temperature resistance
Технічна специфікація
  • Унікальний номерsika_ucrete_cs20_as
  • Сімейство продуктівFlooring
  • Група продуктівPU Hybrid
  • ТипObject (single object)
  • Дата публікації2024-09-02
  • Номер видання1
Пов'язані
  • Матеріал основний2C Polyurethane
  • Матеріал допоміжнийCement
Класифікація
  • Категорія BIMobjectПідлогове покриття - Coatings & Coverings
  • Класифікація IFCBuilding Element
  • Код Uniclass 2015Pr_35_31_68_70
  • Опис Uniclass 2015Resin floor coatings
  • Код CSI MasterFormat 201409 67 23
  • Заголовок CSI MasterFormat 2014Resinous Flooring
  • Номер OmniClass23-15 17 29
  • Заголовок OmniClassFloor Finishing Coatings

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка