Публікуйте свої продукти
Heavy-duty, antistatic, polyurethane floor system with a well defined profile Sika® Ucrete® DP20 AS
Sika

Heavy-duty, antistatic, polyurethane floor system with a well defined profile Sika® Ucrete® DP20 AS

Sika® Ucrete® DP20 AS is a heavy-duty, antistatic, polyurethane flooring system with a well defined profile for slip resistance. It provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® DP20 AS may only be used by experienced professionals.

Sika® Ucrete® DP20 AS is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Defence estates
  • Electronic facilities and data centres

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Electrostatically conductive
  • Very good mechanical resistance
  • Impermeable to liquids
  • Very good temperature resistance
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Non-tainting from the end of mixing
Специфікація
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 45 - 55 Conformity to DIN51130: R12 / R13 V4 Electrical behaviour: Resistance to earth (EN1081): <10⁶ Ohm Thermal resistance: 6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
Технічна специфікація
  • Унікальний номерsika_ucrete_dp20_as
  • Сімейство продуктівFlooring
  • Група продуктівPU Hybrid
  • ТипObject (single object)
  • Дата публікації2024-04-01
  • Номер видання1
Пов'язані
  • Матеріал основний2C Polyurethane
  • Матеріал допоміжнийCement
Класифікація
  • Категорія BIMobjectПідлогове покриття - Coatings & Coverings
  • Класифікація IFCBuilding Element
  • Код Uniclass 2015Pr_35_31_68_70
  • Опис Uniclass 2015Resin floor coatings
  • Код CSI MasterFormat 201409 67 23
  • Заголовок CSI MasterFormat 2014Resinous Flooring
  • Номер OmniClass23-15 17 29
  • Заголовок OmniClassFloor Finishing Coatings

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка