Публікуйте свої продукти
Hygienic, slip-resistant, flow-applied, heavy-duty polyurethane floor screed Sika® Ucrete® HF
Sika

Hygienic, slip-resistant, flow-applied, heavy-duty polyurethane floor screed Sika® Ucrete® HF

Sika® Ucrete® HF, flow-applied, lightly textured, heavy-duty resin floor. It is used for rapid installation applications such as large fast-track new-build and refurbishment projects.

USES

Sika® Ucrete® HF is used as a wearing layer screed for Sika® Ucrete® flooring systems. Sika® Ucrete® HF is used within wet and dry process areas including the following application

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Manufacturing facilities and workshops

FEATURES

Sika® Ucrete® HF 60 RT:

  • Expert installation by fully trained and licensed applicators
  • Does not support bacterial or mould growth
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Fast installation
  • Very good resistance to a wide range of chemicals
  • Very good mechanical resistance
  • Impermeable to liquids
  • Non-tainting from the end of mixing
  • Low VOC emissions
  • Thermal expansion properties similar to concrete
  • Tolerant to substrates with high moisture content

Sika® Ucrete® HF 100 RT:

  • Expert installation by fully trained and licensed applicators
  • Resistant to bacterial or mould growth
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Fast installation
  • Very good resistance to a wide range of chemicals
  • Very good mechanical resistance
  • Impermeable to liquids
  • Non-tainting from the end of mixing
  • Low VOC emissions
  • Thermal expansion properties similar to concrete
  • Tolerant to substrates with high moisture content

Технічна специфікація
  • Унікальний номерsika_ucrete_hf
  • Сімейство продуктівFlooring
  • Група продуктівPU Hybrid
  • ТипObject (single object)
  • Дата публікації2024-09-02
  • Номер видання1
Пов'язані
  • Матеріал основний2C Polyurethane
  • Матеріал допоміжнийCement
Класифікація
  • Категорія BIMobjectПідлогове покриття - Coatings & Coverings
  • Класифікація IFCBuilding Element
  • Код Uniclass 2015Pr_35_31_68_70
  • Опис Uniclass 2015Resin floor coatings
  • Код CSI MasterFormat 201409 67 23
  • Заголовок CSI MasterFormat 2014Resinous Flooring
  • Номер OmniClass23-15 17 29
  • Заголовок OmniClassFloor Finishing Coatings

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка