Публікуйте свої продукти
Iron-armoured, heavy-duty, polyurethane resin floor finish Sika® Ucrete® IF
Sika

Iron-armoured, heavy-duty, polyurethane resin floor finish Sika® Ucrete® IF

Sika® Ucrete® IF is a very heavy-duty resin floor which provides an extremely tough surface. It uses specially treated iron aggregates to provide protection against severe abrasion and mechanical exposure.

USES

Sika® Ucrete® IF is used as a wearing layer screed for Sika® Ucrete® flooring systems. Sika® Ucrete® IF is used within wet and dry process areas including the following application areas:

  • Waste transfer stations
  • Heavy engineering workshops
  • Heavy process areas
  • Storage bunkers
  • Loading docks
  • In front of industrial ovens
  • Heavy equipment maintenance facilities

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Fully serviceable within 24 hours
  • Very good mechanical resistance
  • Very good impact resistance
  • Very good abrasion resistance
  • Fast installation
  • Non-tainting from the end of mixing
  • Good slip resistance
  • Low maintenance
  • Low VOC emissions
Специфікація
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 40 – 45 Conformity to DIN51130: R11 Thermal resistance: 9 mm thickness: Minimum service Tª: -40ºC; Maximum service Tª: +120ºC; Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
Технічна специфікація
  • Унікальний номерsika_ucrete_if
  • Сімейство продуктівFlooring
  • Група продуктівPU Hybrid
  • ТипObject (single object)
  • Дата публікації2024-04-01
  • Номер видання1
Пов'язані
  • Матеріал основний2C Polyurethane
  • Матеріал допоміжнийCement
Класифікація
  • Категорія BIMobjectПідлогове покриття - Coatings & Coverings
  • Класифікація IFCBuilding Element
  • Код Uniclass 2015Pr_35_31_68_70
  • Опис Uniclass 2015Resin floor coatings
  • Код CSI MasterFormat 201409 67 23
  • Заголовок CSI MasterFormat 2014Resinous Flooring
  • Номер OmniClass23-15 17 29
  • Заголовок OmniClassFloor Finishing Coatings

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка