Публікуйте свої продукти
Smooth, heavy-duty, polyurethane floor screed Sika® Ucrete® MF
Sika

Smooth, heavy-duty, polyurethane floor screed Sika® Ucrete® MF

Sika® Ucrete® MF is a smooth, polyurethane, heavy duty floor screed. It has very good resistance to aggressive chemicals, heavy abrasion and thermal shock.

USES

Sika® Ucrete® MF is used as a wearing layer screed for Sika® Ucrete® flooring systems. Sika® Ucrete® MF is used within wet and dry process areas including the following application areas:

  • Chemical and processing facilities
  • Clean rooms
  • Dry packing lines
  • Storage areas
  • Warehouses

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Resistant to bacterial or mould growth Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Very good resistance to a wide range of chemicals
  • Very good mechanical resistance
  • Impermeable to liquids
  • Non-tainting from the end of mixing
  • Low VOC emissions
  • Thermal expansion properties similar to concrete
Специфікація
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 35 Conformity to DIN51130: R10 Thermal resistance: 4 mm thickness: Minimum service Tª: -15ºC; Maximum service Tª: +70ºC; 6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
Технічна специфікація
  • Унікальний номерsika_ucrete_mf
  • Сімейство продуктівFlooring
  • Група продуктівPU Hybrid
  • ТипObject (single object)
  • Дата публікації2024-04-01
  • Номер видання1
Пов'язані
  • Матеріал основний2C Polyurethane
  • Матеріал допоміжнийCement
Класифікація
  • Категорія BIMobjectПідлогове покриття - Coatings & Coverings
  • Класифікація IFCBuilding Element
  • Код Uniclass 2015Pr_35_31_68_70
  • Опис Uniclass 2015Resin floor coatings
  • Код CSI MasterFormat 201409 67 23
  • Заголовок CSI MasterFormat 2014Resinous Flooring
  • Номер OmniClass23-15 17 29
  • Заголовок OmniClassFloor Finishing Coatings

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка