Публікуйте свої продукти
ProFinish Brickmould® 600 Vinyl Casement New Construction Window
Simonton Windows

ProFinish Brickmould® 600 Vinyl Casement New Construction Window

Simonton ProFinish® Brickmould 600 Casement windows can be used individually to add a touch of light and drama, or combined to create a unique wall of windows. The Casement operates effortlessly, will last a lifetime, and is easy to clean.

  • Advanced locking system that secures the sash at multiple points with one easy-to-use crank handle
  • Corrosion-Resistant hardware*
  • Ideal for maximum ventilation and larger viewing area

OVERVIEW

ProFinish Brickmould 600 Series

The Brickmould 600 series offers the classic styling of wood windows with an attractive multi-tiered exterior. Premium designer options and high performance glass packages enhance this series that already offers low-maintenance beauty and energy efficiency.

  • ProSolar® Low E glass with Argon gas is standard, while ProSolar® Shade Low E is available
  • Decorum® styling options include exterior colors, interior woodgrains and metal hardware finishes
  • Optional flat casing trim and simulated divided lites accentuate the classic wood window appearance
  • A host of glass options includes SafePoint™ laminated glass for sound dampening and security
  • Choose from a full selection of styles, including a Patio Door

Features & options are not available on all styles.

Series may not be available in all areas of the country.

Styles Available in the Brickmould 600 Series

Lifetime Limited Warranty

We know buying windows is a big investment. An investment you want protected. That’s why we back all Simonton Brickmould 600 windows and doors with a Lifetime Limited Warranty covering vinyl, hardware, screens and insulating glass units.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

Технічна специфікація
  • Унікальний номерsimonton-windows-600-casement
  • Сімейство продуктівCasement Windows
  • Група продуктівProFinish Brickmould® Series
  • ТипObject (single object)
  • Дата публікації2014-11-25
  • Номер видання1
Класифікація
  • Категорія BIMobjectВікно - Double Hung Windows

Доступність регіону

Північна Америка
Сполучені Штати