Публікуйте свої продукти
DaylightMax® Vinyl Casement Replacement Window
Simonton Windows

DaylightMax® Vinyl Casement Replacement Window

Simonton DaylightMax™ Casement windows are beautiful alone, or combined with other windows. Advanced features make this window remarkably durable, easy to operate, and easy to clean.

  • Advanced locking system that secures the sash at multiple points with one easy-to-use crank handle
  • The optional nesting handle virtually disappears when not in use
  • Ideal for maximum ventilation and larger viewing area

OVERVIEW

Simonton DaylightMax

Simonton DaylightMax™ windows offer less frame and more glass than most replacement windows. The unique frame design provides maximum energy efficiency that far outperforms ENERGY STAR® standards and helps you reduce your heating and cooling costs.

  • Advanced glass packages are available for maximum efficiency
  • Available with Decorum® exterior colors, hardware finishes and a wide selection of decorative glass options
  • A narrow frame and wider viewing area provides up to 40% more daylight than wide-frame windows
  • Choose from a complete selection of styles, including a Patio Door and Hinged Patio Door

Features & options are not available on all styles.

Series may not be available in all areas of the country.

Styles Available in the DaylightMax Series
Double-Lifetime Limited Warranty

We know buying windows is a big investment. An investment you want protected. That’s why we back all Simonton DaylightMax™ windows and doors with a comprehensive warranty covering vinyl, hardware, screens, and insulating glass units. The warranty also includes labor and a Lifetime Glass Breakage Warranty

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

Технічна специфікація
  • Унікальний номерsimonton-windows-daylightmax-casement
  • Сімейство продуктівCasement Windows
  • Група продуктівDaylightMax®
  • ТипObject (single object)
  • Дата публікації2014-11-25
  • Номер видання1
Класифікація
  • Категорія BIMobjectВікно - Double Hung Windows

Доступність регіону

Північна Америка
Сполучені Штати