Публікуйте свої продукти
LUMBERTECH S700 - Wooden Floors
Skema

LUMBERTECH S700 - Wooden Floors

Lumbertech S700 is the Italian herringbone design engineered wood floor that has revolutionised the market. Wood in its most classic pattern can now be laid in environments where greater resistance to foot traffic is required, such as hotels, shops and restaurants. The characteristics of Lumbertech engineered wood plus the varnished surface finish make it easy to clean, antibacterial and scratch resistant. The PLS interlocking system guarantees a tight seal along the entire length of the joint and allows for a universal plank, making installation practical and fast.
Специфікація
  • Reaction to fire: Bfl-s1 CAM (Minimum Environmental Criteria): Yes Suitability for underfloor heating: Yes, Tmax ≤ 27°C Residential / commercial intended use: N/A
Технічна специфікація
  • Унікальний номерlumbertech-s700
  • Сімейство продуктівINDOOR
  • Група продуктівWooden Floors
  • ТипObject (single object)
  • Дата публікації2026-10-12
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectПідлогове покриття - Дерев'яна підлога