Публікуйте свої продукти
BRILLIANT™ Interior LED Display
BRILLIANT™ Interior LED Display
BRILLIANT™ Interior LED Display
BRILLIANT™ Interior LED Display
    SNA Displays

    BRILLIANT™ Interior LED Display

    SNA Displays’ line of BRILLIANT™ interior LED displays features products with a pixel pitch of less than 2.0 millimeters. These narrow pixel pitch display products are ideal for applications with very short viewing distances. These applications include conference rooms, lobbies, walk-up concourse displays, live-event monitors, retail stores, point-of-purchase displays, museum digitals, and much more.

    All BRILLIANT interior display products employ surface-mount device (SMD) pixel packaging technology, where the diodes in each pixel are packaged together, allowing for crisp, clear imagery and a widened viewing experience. Diodes utilized in BRILLIANT interior displays are produced in Sansi’s state-of-the-art, ISO 9001:2008-certified manufacturing facility, meeting some of the industry’s most stringent quality controls.

    In addition to a range of pixel densities, display products from our BRILLIANT interior line are available in assorted panel sizes, various cabinet types, custom corners, and other custom-engineered solutions to fit any application.

    Специфікація
    • Key Features:

      • High Pixel Density
      • Wide Viewing Experience
      • High Contrast Ratio
      • 281+ Trillion Colors
      • Proprietary Diodes
    Технічна специфікація
    • Унікальний номерbrilliant-interior
    • Сімейство продуктівInterior LED Displays
    • Група продуктівBrilliant™
    • ТипObject (single object)
    • Дата публікації2021-09-02
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectЕлектроніка - Візуальний - телевізори