Публікуйте свої продукти
Aluminum partition - removable glass partition
SNFA

Aluminum partition - removable glass partition

The generic demountable partition described is a vertical separation between two spaces, composed of a vertical and horizontal frame, comprising fills and doors, transparent or opaque with the following characteristics: - non-carrier, that is to say, not participating in the stability of the building; - prevailing over the entire height between floor and ceiling; - whose elements arrive on the site in a state of completion corresponding to their final appearance; - The installation, disassembly and subsequent reuse are carried out without degradation of the environment of the partition, so the building elements on which the partition is adapted. These so-called "removable" partition systems make it possible to remodel the spaces by removing / installing the elements or modules, in accordance with all the requirements of the NF DTU 35.1 within the limits of its field of application.
Специфікація
  • The dismountable partition system installed must have a set of minimum criteria and performance for comfort, durability and safety for use. These performances are preserved after disassembly and reassembly operations during a redevelopment of the premises. The dismountable partition systems are chosen from those meeting the requirements of NF DTU 35.1 P1-2 (CGM). The functions of the glazed partition system are as follows: - Guarantee access to natural light - Allow a variability of the visual isolation (blind, silkscreen ...) - Ensure sound insulation - Guarantee mechanical stability (thrust and shock) - Guarantee a level of security to the occupants' clashes (safety glazing) - Guarantee the re-use of the modules (disassembly and filling)
Технічна специфікація
  • Унікальний номерcloison-vitre
  • Сімейство продуктівPartition walls
  • Група продуктівGlazed
  • ТипObject (single object)
  • Дата публікації2019-07-10
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вФранція
  • Виготовлено вФранція
Класифікація
  • Категорія BIMobjectСтіни - Internal Walls
  • Класифікація IFCWall
  • Назва UNSPSCPanels or paneling
  • Код UNSPSC30161505
  • Код Uniclass 2015Ss_25_12_65
  • Опис Uniclass 2015Panel partition systems
  • Код CSI MasterFormat 201410 22 19
  • Заголовок CSI MasterFormat 2014Demountable Partitions
  • Номер OmniClass23-15 11 13
  • Заголовок OmniClassDemountable Partitions
  • Код CSI UniFormat IIC1010
  • Заголовок CSI UniFormat IIPartitions

Доступність регіону

Європа
Франція