Публікуйте свої продукти
SONGMICS ULTS32G 2-Tier Wide Closet Dresser
SONGMICS ULTS32G 2-Tier Wide Closet Dresser
SONGMICS ULTS32G 2-Tier Wide Closet Dresser
SONGMICS ULTS32G 2-Tier Wide Closet Dresser
SONGMICS ULTS32G 2-Tier Wide Closet Dresser
SONGMICS ULTS32G 2-Tier Wide Closet Dresser
    SONGMICS

    SONGMICS ULTS32G 2-Tier Wide Closet Dresser

    • RESTORE A TIDY HOME: Bits and pieces scattered everywhere in your home? With these 6 spacious drawers you can sort items by type; easily tame the mess and bring back the fresh feeling to your sweet home.
    • WHEN FABRIC MEETS RIGID METAL: A perfect mix bringing its strengths into full play—iron frame offers stable support for fabric boxes, and the fabric element adds a soft and warm touch to the metal-framed dresser drawer, and is more lightweight to move.
    • EVERY ROOM SCRAMBLES FOR IT: The cloakroom wants it as a cabinet to offer a home for workout gear, leggings and pajamas; the nursery wants a chest of drawers to stow baby stuff; the entryway wants a space saving storage unit for coming and going things; what's your plan?
    • ATTENTION TO DETAIL: Don't worry if you have naughty children as rounded corners provide them a safer environment; and the fabric drawers won't pinch hands if little ones want to organize shirts and sweaters in drawers on their own.
    • 100% SATISFACTION: SONGMICS provides professional customer service before and after purchase; don't wait any longer and enjoy it now!

    As Featured on Amazon.com

    #Songmics #ClosetDresser #Dresser #FabricDrawers

    Специфікація
    • Technical Details

      Color: Black, Gray
      Material: MDF (Medium Density Fiberboard), Iron, Non-Woven Fabric, Oxford Fabric
      Product Size: 35.4"L x 11.8"W x 20.1"H (90 x 30 x 51 cm)
      Product Weight: 19.8 lb (9 kg)
      Static Load Capacity of the Shelf: 33 lb (15 kg)
      Static Load Capacity of Each Drawer: 11 lb (5 kg)

    Технічна специфікація
    • Унікальний номерSONGMICS-ULTS32G-2-Tier-Wide-Closet-Dresser
    • Сімейство продуктівDresser
    • Група продуктівFabric Drawers
    • ТипDocumentation (info)
    • Дата публікації2019-03-12
    • Номер видання1
    Пов'язані
    • Матеріал основнийMDF
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 00 00
    • Заголовок CSI MasterFormat 2014Furnishings
    • Номер OmniClass23-21 23 00
    • Заголовок OmniClassResidential Furniture and Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати