Публікуйте свої продукти
SONGMICS UOBG94BK High Back Computer Chair
SONGMICS UOBG94BK High Back Computer Chair
SONGMICS UOBG94BK High Back Computer Chair
SONGMICS UOBG94BK High Back Computer Chair
SONGMICS UOBG94BK High Back Computer Chair
    SONGMICS

    SONGMICS UOBG94BK High Back Computer Chair

    • OPTIMAL COMFORT: Ergonomic backrest cradles your body; well-padded backrest, built-in headrest and luxuriously upholstered seat keep you comfy even sitting for a long time.
    • NOT MORE TIRED FEELING FROM SEDENTARY SITTING: Swivel computer chair with wide and large size; the front of the seat has a waterfall edge giving extra support and comfort to legs; back is contoured to the body and helps relieve back fatigue.
    • MULTIPLE ADJUSTMENTS: Flip-Up armrests can be fully folded upwards for convenient uses and are saving space to put under the desk; ergonomic chair seat back reclines to 90-110 degree position and rocks to your weight; adjustable height of the seat is 16 1/2''- 19 5/8'' making it perfect for most of people.
    • STABLE AND DURABLE: Important accessories like armrests, tray, wheels and gas lift have been tested by the supplier and passed by BIFMA to ensure the high stability and durability of the desk chair; five-star castors with diameter of 27 1/2''; maximum static load capacity of 330.69lbs; anti-loosening screws keep sturdy after long term use.
    • SPARE PARTS: 30-month warranty; desk chair includes 2 extra wheels and screws for future replacements; excellent team provides you with continuous after-sales services.

    As Featured on Amazon.com

    #Songmics #ExecutiveChair #OfficeChair

    Специфікація
    • Technical Details

      Overall Height: 44 7/8''- 48 1/8'' (114-122cm); Overall Width: 27 1/2'' (70cm); Overall Depth: 29 7/8'' (76cm)
      Adjustable Seat Height: 16 1/2''- 19 5/8'' (42-50cm)
      Seat Size: 21 1/4''L x 20 1/8''W (54 x 51cm)
      Back Height: 29 7/8'' (76cm)
      Front Cushion Thickness: 6 1/4'' (16cm)
      Base Diameter: 27 1/2'' (70cm)
      Color: Black
      Gross Weight: 39.24lbs (17.8kg)
      Max. load Capacity: 330.69lbs (150kg)

    Технічна специфікація
    • Унікальний номерSONGMICS-UOBG94BK-High-Back-Computer-Chair
    • Сімейство продуктівChair
    • Група продуктівOffice Chair
    • ТипDocumentation (info)
    • Дата публікації2019-03-12
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 00 00
    • Заголовок CSI MasterFormat 2014Furnishings
    • Номер OmniClass23-21 23 00
    • Заголовок OmniClassResidential Furniture and Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти

    3.4 з 5 зірок 3.4 (13)
    4.5 з 5 зірок 4.5 (17)
    1.9 з 5 зірок 1.9 (24)
    4.6 з 5 зірок 4.6 (35)