Публікуйте свої продукти
FWD-65X75K 65" BRAVIA 4K HDR Professional Display
Sony Professional Displays

FWD-65X75K 65" BRAVIA 4K HDR Professional Display

4.6 out of 5 stars4.6(22 reviews)

Bravia FWD-65X75K Displays with built-in tuners

The FWD-65X75K are new generation 4K HDR professional displays from Sony in the popular 65” size. They’re input-agile, feature-rich displays with stunning color and clarity.

The X75K models bring advanced built-in tuner and video processing features to ensure that every kind of content – from any source – is easily available to any user, including business users, students/faculty, doctors/patients, command center staff, or government/civic office users.

Both models support Google TV with Google Assistant to browse content from favorite streaming apps. And they support mobile device screen mirroring.

Step into the 4K HDR TV experience with a TV that has four times the resolution of Full HD. And Sony’s 4K Processor X1 works behind the scenes to enhance color, contrast, and details for every kind of content.

Специфікація
  • Features

    65” diagonal screen size (FWD-65X75K) - The most popular and versatile screen size to choose from.

    Intelligent TV processing - The 4K Processor X1 delivers a picture that is smooth and clear, full of rich colors and detailed contrast.

    Enhanced Color and Contrast - Sony’s 4K X-Reality PRO lets you see natural and precise picture quality with a wide array of colors and increased dynamic range. HDR (High Dynamic Range) formats: HDR 10, Hybrid Log-Gamma (HLG).

    Premium smart TV - Google TV with Google Assistant organizes your favorite content all in one place. Stream from Netflix, Apple TV, HBO Max, Peacock and many more.

    Intelligent motion handling - See blur-free picture quality in fast-moving and action-packed content, powered by Motionflow XR from Sony.

    ATSC TV Tuner, built in - An integrator-friendly tuner, for over-the-air digital television, and other functions such as decompression, analog-to-digital conversion, error corrections, media reformatting, and AV synchronization.

    Upscale all your content - Bring back lost texture and detail and see all your content upscaled to near-4K resolution with 4K X-Reality PRO. 2K content can achieve 4K-like levels of detail with 4K X-Reality™ PRO using a unique 4K database.

    Bluetooth connectivity - Connect Bluetooth®-compatible devices to your TV wire-free. Bluetooth audio connectivity in office, commercial, retail, faith – any installed AV system – is in demand from end users. And the latest Bluetooth 5.0 is backward compatible with all previous Bluetooth devices.

    Mobile device screen mirroring - Go from your phone, tablet or laptop to your TV in an instant. With Chromecast built-in, you can cast content more directly to the TV. Allows connection from iOS and Android devices, and with Apple AirPlay2.

    Professional Warranty - 3 years professional limited warranty to keep you up and running.

Технічна специфікація
  • Унікальний номерfwd-65x75k-display
  • Сімейство продуктівProfessional Displays
  • Група продуктівDisplays
  • ТипObject (single object)
  • Дата публікації2023-05-01
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectЕлектроніка - Візуальний - телевізори
  • Класифікація IFCFurnishing Element
  • Код за ETIMEC001630
  • Назва за ETIMTelevision
  • Назва UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
  • Код UNSPSC52
  • Код Uniclass 2015Pr_40_30_25_48
  • Опис Uniclass 2015Liquid crystal display (LCD) panels
  • Номер OmniClass23-37 15 25 13
  • Заголовок OmniClassLiquid Crystal Display Televisions

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States