Публікуйте свої продукти
Z Tier - 18"W x 18"D Column Laminate Day Lockers
Z Tier - 18"W x 18"D Column Laminate Day Lockers
    Southwest Solutions Group

    Z Tier - 18"W x 18"D Column Laminate Day Lockers

    • Ideal for educational and recreational facilities.
    • Custom 2-tier Z-door design maximizes space efficiency.
    • Constructed with industrial-grade particleboard core.
    • Overall Dimensions: 18" x 18"


    Each smart day use locker kit was created for high traffic applications like universities, airports, gyms, or offices. Each lock comes with a brightly shining LED which identifies available lockers. Locks are keyless and cable-free so they are unaffected by power outages. Design
    • Other lock type options can be chosen with a potential upcharge. Including Radial combination locks and RFID locks
    • Angled top is optional
    • Number of Doors, Width, Depth, and Height can be chosen to fill exact needs
    Специфікація
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
      Locks
      • Latch-bolt lock with innovative burglary protection
      • Outer housing entirely of metal
      • Front finish is metal matte chrome
      • No external programming devices needed
      • Lifespan up to 100,000 closures
      • No keys or transponder required
      • Master code possible
    Технічна специфікація
    • Унікальний номерDay_Locker_Z_Tier_1818_LAM
    • Сімейство продуктівPublic Safety
    • Група продуктівWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • ТипAssembly (multiple objects)
    • Дата публікації2021-08-28
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийLaminate
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Номер OmniClass23-19 13 13
    • Заголовок OmniClassPlastic Laminate Lockers

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit